217-0751: ROLAMENTO
+ / - Passe o cursor sobre a imagem para fazer Zoom
Outras Visualizações

    217-0751: ROLAMENTO

    Número de Peça : 217-0751
    Marca: Cat
    Buscando Preço.....

    UNIDADES:
    • EUA
    • Métrica
    • Comprimento (pol): 0
    • Descrição do Material: 0
    • Diâmetro Externo (pol): 0
    • Diâmetro Interno (pol): 0
    challenger
    MT845 MT865 MT835 MTC865 MT855 MTC855

    wheel-type loader
    992K 988H 988 XE 993K 988K 980G II 986H 986K 988G 990H 980H 990K 980G 988K XE

    underground mining loaders
    R2900G

    engine - generator set
    C18 3456 C15 C27 C32 PM3456 C18 I6 C15 I6 3406E C9

    track type tractors
    D11R D10T2 D11T D10T D10T2LRC D8RII D8RLRC

    off-highway truck
    772G OEM 775G OEM 773G OEM 777F 772G 773G 770G OEM 777D 770G 777E 777G 770 772 775F 775G LRC 777B 777C 773F 773G LRC

    wheel tractor scrapers
    621F 621G 631D 657E 623F 631G 637K 627G 657G 623E 623G 637KLRC 627F 637DPP 657EPP

    7 to 9 liter
    C9

    motoniveladoras
    24M

    wheel dozers
    834G 824G 834H 824K 824H 824C

    engine - industrial
    C15 C18 C-16 3406E C27 3456 C32 C-15

    articulated dump truck
    740 D350E II 740B 735B D400E II 745 740C 740 GC 735 735 OEM

    road reclaimer
    RM-500 RM500B

    olympian
    XQ500

    motor grader
    24 24M

    material handler
    MH3295

    caminhões fora-de-estrada
    777D 777G 775G 773F 772GLRC 773FOEM

    underground articulated trucks
    AD55 AD30 AD60 AD45B

    underground articulated truck
    AD30 AD55B AD55 AD60 AD45B

    drill
    MD6310 MD6250

    excavator
    385C L 385C 390F 374F L 385B 374D L 385C L MH 365C 390D L 390D 390F L 365C L 5090B 365C L MH 374F

    vees 27 to 32 liter
    C32 C27

    wheel tractor-scraper
    631K 637E 621G 623G 623E 637D 657E 657G 651B 627F 623B 633D 657B 631E 637K 637G 627G 621B

    caminhões articulados
    735 745C 740B 735C 740CEJ D400EII 740GC

    aplainadoras a frio
    PM620 PM-200

    earthmoving compactor
    825K 826K 836K 826H 836G 825G II 826G II

    generator
    SR5 SR4 XQP500

    tratores ag.
    MTC845 MTC835

    petroleum products
    TH48-E70 CX31-C15I C-15 C27 C18 C15 TH35-E81 C32 CX35-P800 TH48-E80 TH35-C15T CX31-P600 TH35-C15I CX38-P892 CX31-C18I CX35-C18I CX38-P800

    engine - truck
    3406E C15 C-18 C-15 C16 C-16 C18

    compactadores
    826C 825H 825C 836H 825K 826G 826GII

    15 to 18 liter
    C15 C18 C-16

    cold planer
    PM-201 PM820 PM-200 PM620 PM622 PM825 PM822

    pipelayers
    PL87 PL83

    wheel loaders
    980H 993K 980G 992K 980GII

    wheel dozer
    844H 854K 834K 844K 824K 824G II

    pipelayer
    583T 587T PL87 PL83

    expanded mining products
    6015B 6040 FS MD6290 6020B 6015 6015 FS 6030 6040 6018

    track-type tractor
    D8T D8N D10R D11T D8R D11R D9T D10N D10T2 D8R II

    track excavators
    385CL 390FL