Caterpillar

Selecionar Equipamento

Selecione o equipamento para ver as peças compatíveis.
Nenhum resultado sugerido. Tente novamente.
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
Home461-6751: Two Wire Braid Compact Hose
Home461-6751: Two Wire Braid Compact Hose
461-6751: Two Wire Braid Compact Hose

Cat® Two Wire Braid Compact Hose

Marca: Cat

Imagens do Produto
461-6751: Two Wire Braid Compact Hose
461-6751: Two Wire Braid Compact Hose

Cat® Two Wire Braid Compact Hose

Marca: Cat

Adicione o equipamento para ver se as peças são compatíveis ou se há opções de reparo disponíveis.
É Compatível?Adicione o equipamento para ver se as peças são compatíveis ou se há opções de reparo disponíveis.
Adicionar Equipamento
Será que é compatível ou está procurando conserto? Adicione o equipamento para ver se as peças são compatíveis ou se há opções de reparo disponíveis.
Verificar Preço
Verificar Preço
Faça login para ver o preço do cliente
Informações Sobre Garantia
Política de Devolução
Descrição
Descrição

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
Cat compact hoses also work at half the SAE bend radius, allowing tighter routing in a wide variety of applications.
The construction of the hose is made from synthetic rubber tube; two braids of special high tensile steel wire reinforcement separated by synthetic rubber layer. The outer cover is oil, weather, and abrasion
resistant synthetic rubber.

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
Cat compact hoses also work at half the SAE bend radius, allowing tighter routing in a wide variety of applications.
The construction of the hose is made from synthetic rubber tube; two braids of special high tensile steel wire reinforcement separated by synthetic rubber layer. The outer cover is oil, weather, and abrasion
resistant synthetic rubber.

Especificações
Especificações
Overall Length (mm): 5.760
Weight (kg): 2,949
Material: High Pressure Hose
Overall Length (mm): 5.760
Weight (kg): 2,949
Material: High Pressure Hose
Exibir Mais
Modelos Compatíveis
Modelos Compatíveis
Caminhão Fora-De-Estrada
794 AC794 AC796 AC798 AC
Exibir Mais
Caminhão Fora-De-Estrada
794 AC794 AC796 AC798 AC
Informações Sobre Garantia
Política de Devolução
Parts Diagrams
No EquipmentInsira o número de série do equipamento ou escolha o equipamento na lista adicionada anteriormente para ver os diagramas de peças.
Selecionar Equipamento
DiagramaDescriçãoEspecificaçõesModelos Compatíveis
Diagrama de peças para 461-6751
Exibir Diagramas de Peças Detalhados
Adicionar Seu Equipamento
Descrição do número de série 461-6751

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
Cat compact hoses also work at half the SAE bend radius, allowing tighter routing in a wide variety of applications.
The construction of the hose is made from synthetic rubber tube; two braids of special high tensile steel wire reinforcement separated by synthetic rubber layer. The outer cover is oil, weather, and abrasion
resistant synthetic rubber.

Exibir Mais
Especificações para número de peça 461-6751
Overall Length (mm): 5.760
Weight (kg): 2,949
Material: High Pressure Hose
Exibir Mais
Modelos Compatíveis para número de peça 461-6751

CAMINHÃO FORA-DE-ESTRADA

794 AC 794 AC 796 AC 798 AC

Exibir Mais
LegendaLegenda
Encaixe de Fábrica

Essa peça foi projetada para encaixar em seu equipamento Cat com base nas especificações do fabricante.

Quaisquer alterações na configuração do fabricante poderá fazer com que o produto não se encaixe no equipamento Cat. Consulte o revendedor Cat antes de comprar para garantir que essa peça é apropriada para o equipamento Cat em sua condição atual e configuração assumida. Este indicador não pode garantir compatibilidade com todas as peças.

Remanufaturados

Sem Devolução

Kit

Substituto

Remanufaturados

Sem Devolução

Kit

Substituto

Converse com um especialista