539-3587: USB Charge Port
+ / - Passe o cursor sobre a imagem para fazer Zoom
Outras Visualizações

    539-3587: USB Charge Port

    Número de Peça : 539-3587
    Marca: Cat
    Buscando Preço.....
    Salvar na Lista

    Cat® USB Dual Charging Port - 2.4A

    Description:
    This USB dual charging port offers superior performance, safety and reliability. It can detect the optimum charging current for your smart device and automatically provide sufficient power for the fastest, most efficient charging. Charge two devices simultaneously at full speed with 5V 2.4A of dedicated power for each USB port. Common compatible devices include (but not limited to); iPads, Tablets, iPhones, iPods, HTC, Galaxy, Blackberry, MP3 Players, Digital Cameras, PDAs & other Mobile Phones.

    Attributes:
    • (2) USB ports
    • 2.4 Amps of dedicated power outpout simultaneously for each port
    • Universal compatibility with all USB powered devices
    • Smart IC technology detects optimum charging current

    Application:
    Cat charging ports are used in the operator stations of heavy-duty equipment. Consult your owner’s manual or contact your local Cat dealer for more information.

    UNIDADES:
    • EUA
    • Métrica
    • Conector: 0
    • Cor: Preto
    • Tensão Nominal (volts): 0
    • Tipo de Abertura: 0
    forest products
    521 522