1N-8062: ROLAMENTO
+ / - Passe o cursor sobre a imagem para fazer Zoom
Outras Visualizações

    1N-8062: ROLAMENTO

    Número de Peça : 1N-8062
    Marca: Cat
    Buscando Preço.....

    UNIDADES:
    • EUA
    • Métrica
    • Altura (pol): 0
    • Diâmetro Externo (pol): 0
    • Diâmetro Interno (pol): 0
    3500
    D398B

    wheel-type loader
    950H, 962H

    challenger
    MT755, MT745, MT735, MTC745, MTC765, MTC735, MT765

    engine - generator set
    XQP300 C9 C9 GEN SET

    wheel-type skidder
    545C, 525C, 535C

    track type tractors
    D7R, D6R, D6RIIIXW, D7RLGP, D6RIIXL, D6TXWVP, D6RII, D6RLGP, D6RIII

    off-highway truck
    772, 773

    wheel tractor scrapers
    637G

    7 to 9 liter
    C9

    engine - machine
    C-9

    engine - industrial
    C-9 D398 D348 D353D G379A D399 D346 D379 D349 C9 G399 D398B G379 C7 D353E D379B D353C G398 G353D

    track-type loader
    973C, 973D

    articulated dump truck
    D35C, D400, D25C, D350C, D35HP

    motor grader
    140M, 12K, 120K, 12M, 160M 2 160K, 140K 2 140K, 120K 2 160M, 140M 2 14L

    ag tractors
    MTC755

    material handler
    M325D MH M325D L MH

    motor graders
    120K, 140K, 160M, 160M2AWD

    excavator
    325D FM 329D L 330D L 329D, 325D L 336D, 324D L 336D2 GC 330C L 336D2 L 325D, 336D L 336D2, 324D FM LL 324D FM 329D LN 390D L 330D MH M325D L MH 324D, 330C, 336D LN 340D2 L 336D2 L XE 325D FM LL

    wheel tractor-scraper
    637D, 627G, 637E

    earthmoving compactor
    815F II 816F II

    off highway trucks
    772

    petroleum products
    CX31-P600 C9 TH31-E61 TH31-C9I C7 CX31-C9I TH31-C9P

    engine - truck
    C9 C-9 C7 3126E

    forest products
    541 2 522, 541, 522B, 2390, 552 2 2391, 521B, 551, 2491, 2290, 584HD, 586C, 2590, 521, 573, 532, 511, 552, 584

    log loaders forestry
    325DFMLLA

    wheel loaders
    962H, 950H

    forwarders
    584HD

    wheel dozer
    814F II

    asphalt paver
    AP-1055D, BG-2455D, AP-1000D, BG-260D

    integrated toolcarrier
    IT62H

    track-type tractor
    D6R XL D6T, D6R III D6R II D6R, D7R LGP D6R STD D6R LGP D7R XR

    track excavators
    330D, 329DL, 325DL, 330CL, 328DLCR, 330DL, 330DLOEM, 336D2L, 336D2, 336DL, 336D

    expanded mining products
    MD5075