462-1171: LUB DO FILTRO
+ / - Passe o cursor sobre a imagem para fazer Zoom
Outras Visualizações

    462-1171: LUB DO FILTRO

    Número de Peça : 462-1171
    Marca: Cat
    Buscando Preço.....

    UNIDADES:
    • EUA
    • Métrica
    • Altura Total (mm): 0
    • Altura total (pol): 0
    • Comprimento Total (mm): 0
    • Comprimento Total (pol): 0
    • Largura Total (pol): 0
    • Largura Total - (mm): 0
    asphalt pavers
    AP1000F

    pipelayer
    PL61

    wheel tractor-scraper
    613G

    paving compactor
    CS-56B CS-64 CP56B, CS-74 CS78B, CS56B, CP-74B CP74B, CP-56 CS68B, CP-68B CP-64 CP-76 CS-68B CS-79B CS74B, CS-74B CS-78B CS-76 CS-56 CP-74 CS79B, CP-56B CP68B, CP76B

    wheel tractor scrapers
    613G

    engine - generator set
    C7.1 C6.6DE150E C7.1DE150E C7.1DE200E C6.6 XQ230 XQP150

    motor grader
    12M, 120M, 120M 2

    wheel-type loader
    962M, 924HZ, 950K, 950M, 950M Z 924K 928HZ, 950 GC 950L, 930K 966F II 962L, 930M 924H, 962K, 966F, 962M Z 972G, 938H, 938K 966E, 966D, 962 938M 930H, 966G, 928H, 926M

    forest products
    563C, 2570D, 2470C, 573C, 2570C, 2670D, 563D, 2670C, 553C, 573D

    engine - industrial
    C4.4 C7.1 C6.6

    wheel-type skidder
    545D, 555D, 525D, 535D

    compactors
    816K

    asphalt paver
    AP655F, AP500F, AP-1000F AP-1000E AP555F, BG1000E, AP-655D, BG600D, BG1055E, AP-600D, AP-1055F AP600F, AP655F L AP-1055E BG655D

    material handler
    MH3024, MH3026 MH3022, MH3037

    integrated toolcarrier
    IT38H

    track-type tractor
    D6N LGP D6N OEM D5R LGP D6N XL D6N D5R2 D6K D6K2, D6K XL D6K2 LGP D5R XL D6K LGP D6K2 XL

    wheeled excavator
    M316D, M322D, M318D, M322D MH M318D MH M320F, M322F, M322D2, M324D2 MH M320D2, M318F, M322D2 MH

    engine - machine
    C6.6

    wheel dozer
    814K, 8A4K

    track-type loader
    963D, 963K, 953K, 953D

    track-type skidder
    527

    wheel loaders
    962M, 950M

    3000
    C4.4 C7.1

    earthmoving compactor
    815K, 816K