125-6535: TAMPA
+ / - Passe o cursor sobre a imagem para fazer Zoom
Outras Visualizações

    125-6535: TAMPA

    Número de Peça : 125-6535
    Marca: Cat
    Buscando Preço.....
    Salvar na Lista

    UNIDADES:
    • EUA
    • Métrica
    • Altura total (pol): 0
    • Comprimento Total (pol): 0
    • Largura Total (pol): 0
    engineer support tractor
    C18

    wheel-type loader
    988K XE 992K 980H 966M XE 990 II 986K 990H 966M 980M 980G II 988F II 966L 994F 988B 966K 972L 992D 988H 990 966H 972H 980L 982M 992G 993K 980K 980C 988F 972M XE 966F II 988K 990K 972M 980G 986H 994D 970F 988G 980F 994H 972K 980K HLG 994 966K XE 966F

    engine - generator set
    C18 I6 3516 G3520C 3512B C32 3508 3516B G3512 G3412 C15 3516C 3512 G3516E G3516C XQC1600 G3412C C175-16 3512C G3516H G3520E C18 3412 C175-20 G3516B C-12 C27 3412C G3516 G3512E G3520H 3408B 3516E G3512H G3520B CG137-12 3408C G3508 3508B 3408 PM3516 PM3412 3456 PMG3516 CG137-08 G3306 XQC1200 XQG400 CG170-16

    off-highway truck
    775F 793F CMD 770G 768C 777G 772G 797F 776D 775D 777D 773E 769C 777 773D 771C 798 AC 775E 777F 769D 773B 789D 796 AC 785D 69D 795F AC MT4400D AC 771D 770 775B 775G OEM 773F 775G LRC 772G OEM 772B 777C 773G LRC 775G 770G OEM 777B 793D 793F OEM 785C 794 AC 773G OEM 773GC 793F XQ 777E 793F 776C 785G 772 773G 795F XQ

    engine - machine
    3306

    track-type loader
    973C 973 973D

    engine - industrial
    C-9 3406B 3412 C-12 3408 3456 3512C G3512 3508 3516 G3406 G3508 G3516E C13 C18 C32 C27 3516B 3508B 3406C 3408B 3516C G3516 C175-16 G3408C 3512 G3606B 3408E C15 G3408 3512B C9 C13B G3516C G3412 3408C SPF743 3406E 3412E G3512H PMG3516 C-10 C-15 C-16 3512E G3520B G3606 G3408B 3412C CG137-08 G3608 SBF214 C11 G3512B C9.3 CG137-12 G3512E SPF343C 3406 3126B

    articulated dump truck
    725 730C 725C 735 730 740 735C 730C2 735B D350E II 725C2 D400E II 740C 745 730C2 EJ 740B 740 GC 735 OEM 745C

    road reclaimer
    RM500B

    motor grader
    14M 160M 3 12M 2 160M 140M 3 AWD 120M 2 12M 3 16H NA 160M 3 AWD 140M 2 24M 18M3 160M 2 120M 140M 3 16M3 140M 16M 24H 12M 3 AWD

    wheeled excavator
    W330B W345B II W345C MH M330D

    material handler
    MH3295

    underground articulated truck
    AD60 AD45 AD30 AD55 AD40 AE40 II AE40 AD45B AD55B AD22

    excavator
    340F 5110B 365B 336D L 336E H 349D2 330C 365C 336D2 GC 390D 345C L 340 336F 336E 5130 375-A 349D L 330D L 336F XE 330 L 330D MH 330D 330-A 336E L 349F L 349E L VG 345C 568 FM 352F 336D2 L 365B II 352F-VG 385B 336 336D2 336E LH 336D 345B L 349E 374F 345B II 336D2 LXE 330-A L 365C L 336F LN XE 330C L 374F L 330D LN 336F L XE 345D L VG 349D2 L 390F 5080 330B L 349E L HVG 336D2 XE 345B 390F L 5130B 345D 336F LN 336FMHPU 5090B 375-A L 385C 330D FM 336F L 330C FM 345 GC 349E L 349D 345B II MH 385C FS 349 340D2 L 345D L 340F L UHD 352F XE VG 352FMHPU 385C L 568 FM LL 390D L 345C MH 330C MH 365B L 349F 385C L MH 374D L 235D 340D L 352 330B LN 336E LNH 336E HVG 349F LXE 365C L MH 336D2 L XE 352F OEM 336D LN 330C LN 336E LN 340F L LRE 336F LNXE 330-A L

    drill
    MD6200 MD6310 MD6250

    wheel tractor-scraper
    621K 657E 633E II 623F 623K LRC 627H 621E 651E 621H 631G 627K LRC 623K 627F 631E 657G 623E 637D 621F 637G 621K OEM 631D 623H 633D 623B 637E 627K 621B 627E

    earthmoving compactor
    826H 836 836K 826K 826C 836G 836H 815F II 825H 826G II 825C 816F II

    generator
    SR5 SR4 SR500 WEG

    engine - truck
    C-12 C9 3406E C-18 C-15 C-16 C15 C13 C-10 C-9 3406B C16 3408 C18 3408B 3406C

    petroleum products
    CX31-P600 C27 C18 CX31-C15I TH48-E70 3512C C13 C9 TH48 CX35-C18I TH31-C9T 3516C CX31-C9I 3512B C32 CX31-C18I CX48-P2300 CX35-P800 C15 3516B TH48-E80 CX31-C13I 3512 3512E TH35-C11I CX31-C11I C11 CX38-P892 TH31-E61 TH31-C9P TH35-C15I TH35-E81 C175-16 2016 CX38-P800 TH35-C13I

    cold planer
    PM-565 PM622 PM-200 PR-450C PM620 PM-565B PM-201

    forest products
    521B 2590 552 2 1390 TK722 TK721 1090 541 532 2491 1190T 1290T TK1051 2391 552 586C TK732 2390 522 TK711 511 521 541 2 1190 2290 2864C 551 TK751 TK752 522B 345C TK741

    wheel dozer
    834H 844 854K 844K 854G 824C 834G 814F II 834K 834B 824H 844H

    pipelayer
    583R 587T 583T PL83 PL72 578 572R II PL87 589

    marine products
    3608 3512C C12 3516C C32 3516B 3508 3516 3512 3512B C18 3508C 3508B 3412 3408C C30 C-12 3412E G3512E 3408 3408B C175-16 3176C 3406E 3412C 3412D C140-16 3196 3406B C15 3606

    track-type tractor
    D6T XW PAT D6T D6 D6T LGP D6H D9T D7R II D6R II D7E LGP D11T D6T XW D6R III D9N D8N D9R D11R D7E 6A D8R 9U D10T D6R D8T D7R 56H 9SU 6SU D6H XR D10R 59L D7R XR D6R STD D11N D6T LGPPAT D6T XL PAT D6 XE D6T XL 59N 58L 9 D7R LGP D8R II D6H II D10N D6R XL D7G2 D6G2 LGP 6 D10T2 6S D7G D6R LGP

    expanded mining products
    6030 6015 6015 FS 6020B 6040 6040 FS MD6540C 6018

    load, haul, dump
    R2900 R1700 II R1600G R1700G R2900G R3000H R1600 R1600H

    oem solutions
    CAT WDS