483-7224: RETENTOR
+ / - Passe o cursor sobre a imagem para fazer Zoom
Outras Visualizações

    483-7224: RETENTOR

    Número de Peça : 483-7224
    Marca: Cat
    Buscando Preço.....

    UNIDADES:
    • EUA
    • Métrica
    • Altura total (pol): 0
    • Comprimento Total (pol): 0
    • Descrição do Material: 0
    • Largura Total (pol): 0
    earthmoving compactor
    836K, 825K, 826K

    wheel-type loader
    982M, 986K, 980M, 988K, 980K, 988 XE 988K XE

    petroleum products
    CX31-P600 CX31-C13I

    engine - generator set
    C13 XQ375 C18 XQ425 C13 XQ350

    wheel tractor scrapers
    623H, 621H, 623K, 627K, 621KOEM

    off-highway truck
    772G OEM 772G, 770G OEM 770G

    engine - industrial
    C18 C13 C15

    articulated dump truck
    735B, 730C2 EJ 730C, 730, 735, 740B, 730C2

    road reclaimer
    RM500B

    15 to 18 liter
    C18 C15 C15INDT4

    cold planer
    PM822, PM825 PM820

    motor grader
    16M3, 14M3, 18M3

    wheel loaders
    980M, 980K

    wheel dozer
    834K, 824K

    excavator
    349F L 352F, 352F-VG 349E L VG 352F XE VG 349E L

    pipelayer
    PL87, PL83

    wheel tractor-scraper
    631K, 621K OEM 627H, 621K, 637K, 621H

    track excavators
    349FL, 349ELVG, 352FVG, 349FLXE, 349FLVG, 352F2VG

    track-type tractor
    D9T

    10 to 13 liter
    C13