113-6069: CHAPA
+ / - Passe o cursor sobre a imagem para fazer Zoom
Outras Visualizações

    113-6069: CHAPA

    Número de Peça : 113-6069
    Marca: Cat
    Buscando Preço.....

    UNIDADES:
    • EUA
    • Métrica
    • Descrição do Material: 0
    • Diâmetro Externo (pol): 0
    • Diâmetro Interno (pol): 0
    • Espessura (pol): 0
    engineer support tractor
    DEUCE, 30/30

    wheel-type loader
    966E, 950H, 966K, 972M, 950G II 972M XE 966M XE 966D, 938G, 962H, 972L, 938G II 966L, 962G II 966M, 972K, 966K XE 966F II 966F

    challenger
    35, 55, MTC755, MT765, MTC765, MT735, MTC735, 45, MTC745, MT755, MT745

    engine - generator set
    XQP300 C9.3 C9 3126B C9 GEN SET

    wheel-type skidder
    525C, 535B, 545C, 525B, 535C

    track type tractors
    D7E, D7R, D7ELGP, D6RIII, D6TXL, D6RIIXL, D6TXWVP, D6RII, D7RXR, D6RIILGP, D6RIIILGP, D6NLGP, D6RIIIXL, D6TXLVP, D5NLGP

    wheel tractor scrapers
    637K, 627H, 637KLRC

    7 to 9 liter
    C9 C9.3 3126B C9.3B

    engine - machine
    C-9

    track-type loader
    973C, 953C, 953B, 973, 973D

    engine - industrial
    C-9 3126 C9 3126B 3116 C7 SPP101 C9.3B C9.3

    track feller bunchers
    TK732

    motor grader
    140M 3 160M 3 AWD 140M, 135H, 160M 2 12M, 135H NA 12M 2 140, 160M 3 120K, 140G, 120H, 12M 3 AWD 12K, 14L 140M 2 140K 2 140M 3 AWD 12H, 12M 3 160M, 120K 2 160K

    material handler
    M325D MH M325D L MH

    wheeled excavator
    M325C MH M330D

    articulated trucks
    725C, 725C2

    motor graders
    140K, 12K, 160K, 140M3AWD, 160M3, 140M3, 160M3AWD, 12M3, 135HNA, 12M2AWD, 140K2, 12HNA, 120K2, 12M2

    paving compactor
    CB-634, CP-533C, CS-533C, CS-583, CS-563 CS-531C, CP-563C, CS-573C, CS-531, CB-434, CP-533, CS-533, CB-634C, CS-583C, CP-563, CS-563C

    excavator
    330C, 336D2, 325D L 340D L 336E LH 330D L 330C L 336F XE 325C, 336D2 XE 336F LN 340D2 L 324D L 325D FM LL 322C FM 336D L 330D, 328D LCR 329D L 324D FM LL 336 336E L 330D MH 336D2 L 325D MH 324D LN 336D LN M325D L MH 330C FM 340 336D2 LXE 330D LN 336F L XE 336F L M325D MH 336E HVG 568 FM 329D LN 322C, 325D FM 336E, 325D, 330C MH 340F L UHD 336D2 GC 336F, 325C L

    wheel tractor-scraper
    637D, 627K, 637G, 637K, 627H, 637E, 627K LRC

    earthmoving compactor
    816F II 815B, 815F II

    generator
    SR4B

    vibratory single drum smooth
    CS-573, CS-531, CS-583

    engine - truck
    3126E C7 3126 C9 C-9 3126B

    petroleum products
    CX31-C9I C9 C7 3126B TH31-C9I TH31-C9P TH31-C9T CX31-P600 TH31-E61

    vibratory single drum pad
    CP-533, CP-533C

    brush cutters,industrial,other
    2864C

    cold planer
    PM312, PM310, PM313, PM-102

    forest products
    543, 522B, 570B, 2590, 551, 522, 552 2 573, TK371, 322C, 586C, 541, TK741, 2391, 2491, 2390, 539, TK711, 552, 584, 533, 521, TK380, TK752, TK721, TK381, 521B, 584HD, 511, 2290, TK722, 541 2 TK370, 580B, 532, TK751

    pipelayers
    561N

    wheel loaders
    IT38G, 950H, 966L, 972M, 962H, 966M, 972K, 972L, 962G, 962GII, 972MXE, 966MXE, 950GII, IT62G, 938GII

    forwarders
    584HD

    wheel dozer
    814F II

    track loaders
    963C

    asphalt paver
    AP-755, AP-1055D, BG-2455D, AP-1000D, BG-260D

    pipelayer
    561N, PL72

    integrated toolcarrier
    IT62G II IT62H, IT38G II

    track-type tractor
    D6T LGP D6T XL PAT D6R III D6T XW D6T XW PAT D6T, D5N D6R, D7E, D6R II D7R XR D6T XL D6N D6R XL D6T LGPPAT D6R STD D7E LGP D7R LGP D7R, D6R LGP

    expanded mining products
    MD5075

    track excavators
    336D, 330C, 340F, 325C, 322C, 336FOEM, 340FUHD, 329DL, 330CL, 336D2L, 328DLCR, 329D, 330DMH, 322CL, 336EH, 324DL, 336EL, 336FL, 325DLOEM, 336DL, 336DLN, 340FL, 326DL, 330DL, 330D, 336FLH, 336FLNXE, 336FXE, 340FLRE

    forestry excavators
    322CFMST, 330CFMHW