115-4219: CHAPA
+ / - Passe o cursor sobre a imagem para fazer Zoom
Outras Visualizações

    115-4219: CHAPA

    Número de Peça : 115-4219
    Marca: Cat
    Buscando Preço.....

    UNIDADES:
    • EUA
    • Métrica
    • Descrição do Material: 0
    • Diâmetro Externo (pol): 0
    • Espessura (pol): 0
    wheel-type loader
    966M, 972L, 966M XE 950H, 962G II 938G II 972M XE 950G II 966F II 972M, 962H, 966F, 972K, 938G, 966L, 966K, 966E, 950G, 966D, 966K XE

    challenger
    MT735, 55, 45, MTC765, MTC735, MT765, MT745, 35, MT755, MTC745

    engine - generator set
    C9 XQP300 C9.3 3126B C9 GEN SET

    wheel-type skidder
    525B, 535C, 525C, 545C

    track type tractors
    D7E, D7R, D6R, D7ELGP, D6RII, D6RLGP, D6RIIXL, D7RLGP, D6TXWVP, D6NLGP, D6RIII, D6RIIIXW, D6NXL, D7RXR, D6RIIIXL, D6RIIILGP, D6TXLVP, D6RIILGP, D6TXL, D5NLGP

    wheel tractor scrapers
    627K, 637G, 637K, 627H, 637KLRC

    engine - machine
    C-9

    7 to 9 liter
    C9 C9.3B C9.3 3126B

    track-type loader
    953C, 973C, 973D, 973

    engine - industrial
    C-9 C9.3 C7 C9 SPP101 C9.3B 3126B 3116

    track feller bunchers
    TK732

    motor grader
    140M 2 160M 3 AWD 12M 2 140M, 12M 3 AWD 120H, 160M, 12H, 140M 3 AWD 12K, 160M 2 135H, 140M 3 160M 3 120K, 140K 2 12M 3 140, 160K, 12M, 14L 135H NA 120K 2

    ag tractors
    MTC755

    material handler
    M325D MH M325D L MH

    wheeled excavator
    M325C MH M330D

    articulated trucks
    725C, 725C2

    motor graders
    12K, 120K, 140G, 140K, 160K, 160M, 160M3AWD, 160M3, 140M3, 12M3, 140M3AWD, 140M2, 120HNA, 135HNA, 12HNA, 12M2, 160M2AWD, 120K2, 140K2, 12M2AWD

    excavator
    324D FM LL 336F L 330D FM 322C, 325D, 325D MH 336F, 336E L 336D L 336E LN 324D LN 325C, 336D2 L 336D2 XE 336D2 L XE 330C FM 330C, 390D L 336F L XE 336 336F LNXE 322C FM 325D L 336D LN 330D, M325D MH 336D2, 329D L M325D L MH 336E LH 568 FM LL 330C L 568 FM 329D LN 330D LN 324D, 340D2 L 330D L 336D2 LXE 324D L 336E H 336F LN 330C MH 325C FM 336E, 340D L

    wheel tractor-scraper
    637D, 627G, 637G, 637E, 637K, 627K LRC 627H

    defense and federal products
    30/30 DEUCE

    earthmoving compactor
    815F II 816F II 815B

    generator
    SR4B

    petroleum products
    TH31-C9P C9 C7 TH31-C9T TH31-C9I CX31-P600 CX31-C9I 3126B TH31-E61

    engine - truck
    3126E C-9 3126 C9 C7 3126B

    skidders
    535B

    brush cutters,industrial,other
    2864C

    cold planer
    PM312, PM310, PM313, PM-102

    forest products
    539, TK741, 532, 586C, TK722, 511, 580B, 541, 2590, 521B, 522B, 2390, 2491, TK370, 533, 584, TK721, 573, 552 2 2290, TK752, 322C, 521, TK711, 2391, 522, 570B, 552, TK371, 541 2 TK751, 584HD, 551

    log loaders forestry
    568LL, 325DFMLLA

    pipelayers
    561N

    wheel loaders
    IT38G, 962H, 972M, 938G, 950G, 950H, 966M, 966L, 972L, 972K, 972MXE, 966FII, 962GII, 938GII, 950GII, IT62G, 962G, 966MXE

    forwarders
    584HD

    wheel dozer
    814F II

    track loaders
    963C

    asphalt paver
    BG-260D, BG-2455D, AP-1055D, AP-1000D, AP-755

    integrated toolcarrier
    IT38G II IT62G II IT38G, IT62H

    pipelayer
    PL72, 561N

    track-type tractor
    D6R III D6T, D6R II D6T XW PAT D6N D7E, D5N D6T XW D7R XR D6T XL D6R, D6R STD D6R LGP D6T LGP D6T XL PAT D6R XL D6T LGPPAT D7E LGP D7R LGP

    track excavators
    330C, 330D, 336D, 336D2L, 336FOEM, 340F, 340FUHD, 336D2, 329DL, 330CL, 330DL, 325CMH, 325CL, 325DL, 325COEM, 340FL, 328DLCR, 322CLN, 330DLOEM, 336FL, 324DL, 336DLN, 336EH, 322C, 325DLOEM, 330DMH, 322CL, 326DL, 336DL, 329D, 336EL, 325C, 340FLRE, 336FXE, 336FLH, 336FLNXE

    expanded mining products
    MD5075

    forestry excavators
    322CFMHW, 322CFMST, 330CFMHW