5P-8500: CHAVE
+ / - Passe o cursor sobre a imagem para fazer Zoom
Outras Visualizações

    5P-8500: CHAVE

    Número de Peça : 5P-8500
    Marca: Cat
    Buscando Preço.....
    Salvar na Lista

    challenger
    55 75 35 45 65B 65

    wheel-type loader
    982M 980M 966F 950L 990K 914G2 980F 918F 938K 992K 962M 966G II 966C 988G 962M Z 950H 988H 988 966G 950B 916 926E 924G 907M 950 980C 966D 906M 926 972H 966M XE 988K 994H 966M 988K XE 972M 930T 980K 950E 993K 950F 938G II 936 950G II HIN2021D 936E 928F 950K 972G II 972G 930H 938G 914M 994K 980H 980G 950G 930K 906H 924GZ 920K 962H 908 930 950M 966E 924K 924F 980G II 966H 950B/950E 994F 930G G910 988B 906H2 903C 962G II 928G G936 950F II 992C 938F 910K 960F 938M 914G 972K 924HZ 962K 990 II 992G 962G 966L 904B 980L 970F 992D 972M XE 903C2 907H 980F II 924H 910E 910 914K 930M 910F 920 907H2 962L 950 GC 908H 986K 906K 994 938H 966F II 926M 980B 988F II 902 902C2 966K XE 950M Z 988F 994D 906 990H 972L 990 966K 962 928HZ G916 902C 908M 936F 904H 910M 918M 901C 908H2 901C2 930R 903D 928H 908K G926 980K HLG 986H 907K

    engine - generator set
    PM3412 3306B 3406C C2.2 3516E DG80 PM3516 3516B 3508B C27 C15 I6 C32 C7.1 C4.4 DG125 G3412C 3516C 3516 DG50 3512 3412C C18 G3512 C6.6 3512B C13GENSET PMG3516 DG60 G3516B G3512H PM3508 C9 PM3512 G3520H C175-16 3412 DG100 XQC1200 G3520C C15 G3520E G3516 DG150 G3516C G3516H G3520 XQC1600 3512C C18 I6 C9 GEN SET XQG400 3508 C13 PM3456

    wheel-type skidder
    508 535B 518C 535C 528 518 555D 545 515 530B 120C 525D 525C 535D 525 528B 545D 525B 545C

    off-highway truck
    773F 776 789D 797F 777B MT4400D AC 773E 793B 769C 793F OEM 775E 772B 773G 793C 777C 789 768C 771D 773D 777E 772 777 777D 772G 777G 775G LRC 770G 785C 775D 785G 769D 784B 773B 793F 775B 771C 797B 785 775F 796 AC 793F XQ 789B 770 776B 773G OEM 795F AC 769B 794 AC 769 770G OEM 797 775G OEM 785B 776D 798 AC 777F 775G 795F XQ 776C 773G LRC 773GC 69D 793D 785D 772G OEM 793F AC 793F CMD 793 789C 784C

    engine - machine
    C4.4

    engine - industrial
    C-9 C-12 3516C C27 3406E C4.4 G3512 C7 C18 C11 3176C C13 C9.3 C15 C9 3412E C-15 3196 G3516 3516B C-16 G3512E 3126B 3456 C9.3B C32 G3516C G3516E 3408E C-10 DG60 C7.1 C13B G3508 G3512H

    track-type loader
    953 963 933C 973 955 943 931 931C II 963C 931B 941 977L 977 933 953K 951B 973C 939C 939 931C 955L 953C 953D 935C 951 983 953B 935B 963K 951C 963D 983B 973D 963B 935C II

    articulated dump truck
    740 730 725C 730C2 EJ 730C2 740B D30D D300B 730C 740 GC 725 735C 735B D300D 735 745 D25C 735 OEM D400D D350E II D300E II D350C D25D D35HP D400 D40D D300E D350D D35C D400E 725C2 D250E D30C 745C D400E II 740C D20D D250B D250E II D350E D250D

    mini hydraulic excavator
    302.2D 302.7D 301.4C 308E2 CR 301.5 307C 301.7D CR 305.5E2 CR 309 307E2 304E 300.9D 308C 308 305E2 CR 304.5 307B 303.5D 302.5 308D 301.7D 303E CR 302.4D 305.5D 305.5E2 303 305E 303.5C 303.5 308E 306E2 304E2 CR 307-A 307.5 305 306 301.8 307D 305D CR 310 303.5E2 CR 308E2 305.5 304 305E2 305.5E 303.5E2 304E2 306E 301.6C 307E 308.5 301.6 303.5E 302.5C 301.8C 304.5E2 305C CR

    road reclaimer
    RR-250B RM-250C RM500B SS-250 RM-350B RM-350 SS-250B RR-250 SM-350 RM-300 RM-500

    motor grader
    130G 120M 12H 140H 140M 3 AWD 120 24 16H NA 160M 3 160M 2 140M 2 143H 12H ES 135H 140G 140M 3 12M 3 12M 2 120H 140 12M 160M 3 AWD 140H NA 14L 120G 12K 160M 160H 12M 3 AWD 120M 2 120L 120H ES 14M-3 14M 12G 135H NA 16M3 14G 12H NA 120H NA 24H 120K 160H ES 14M3 140K 24M 160G 140M 140H ES 14H NA 16G 16M 120K 2 163H 160K 160H NA 140K 2 18M3 16 12F 16H 14H 163H NA 140 GC

    material handler
    MH3024 MH3295 MH3026 MH3037 M325D MH MH3022 M325D L MH MH3059 MH3049

    wheeled excavator
    M320 M318 M315 M312 M320D2 M322C M318D M315C M313C M315D2 M330D M318C M313D W345B II M318D MH M322D MH M324D2 MH M322F M325C MH M316C M316D W330B M317D2 W345C MH M320F M322D M315D M316F M318C MH M322D2 M318F M314F M322D2 MH M323F M325B

    paving compactor
    CB10 CB46B CW-34 CB-534D CB-34 CP54B CP-56B CS-44 CS10 CB-334E CW-16 CS-66B CS-573E PS-360B CB-434B CS-423E CB-434C CP-54B CS-533E CS-531C CB7 CS-431C CP-563E CS-433E PS-500 CB-54 CB-64 CB-66B CS74B CB-22B CS-533D CS11 CP76B CP-44 CB-14 CP-34 CS-64B CP-433E CB-434 CP-74 CCS9 CS-663E CS78B CB-44B CS-54B CS-583D CP-68B CP-74B CP-323 CB-32B CB-54B CB-335D CS-573D CB-68B CP-64 CS-433C CS54B CB-564D CS-531 CB-34B CB-24B CS-68B CP-563 CP-533D CS-44B CS-56 CP-533E CB16 CP-433C CS-76B CS-433B CB-64B PS-300C CB-634 CS-74B CP-663E CB-334D CB-14B CP74B CS44B CS-34 CS-323 CB-614 CS-583E CS-563C CB-34B XW CB-224B CB-225D CP56B CS-533 CS-563E CS-56B CS-583C CS68B CS-573 CB-214D CC-24B CB-534B CS-74 CP-44B CS-573C CC-34B CP-563C CB-335E PF-290B PS-150B CB1.8 CP68B CS-54 CS-683E CB-545 CB-214B CS79B PF-300B CS56B CP-533 CW34 CP-56 CC-34 CB-544 CB-24 CS-563 CB-634C CD8 PS-300B CS-76 CP-563D CS-563D CS-323C CB-34 XW CP-76 CP44B CS-78B CS64B CW12 CP-433B CB-414 CB1.7 CD-44B CB8 CB15 CB-36B CW-14 CS-533C CP-323C CS-64 CB-214E CP-54 PS-300 PS-150C CP-573E CP-553 CD-54 CB-22 CB-534C CD-54B CS12 CS-583 CS-531D CB-634D CB-334E XW CB-534 CB-225E CP-533C CB2.5 CD10 CS-553 CB-535B CC2.6 CS-79B CB2.9 PS-360C CCS7 CB-224C CB-224E PF-300 PF-300C CB-224D PS-200B CB13 CC-24 CB-314 CB-434D CB-32 CS-551 CB2.7 CB-214C CS-431B

    underground articulated truck
    AD22 AD55 AD45B AD55B AD60

    drill
    MD6310 MD6200 MD6250

    excavator
    325-A L 320D2 385C L 365B 329E 215 320D 235 322N 345B II 311D LRR 349D L 345C E650 325-A 312D L 321B 330C L 349F 322C FM 330C 345B 330D2 349E L 312B 325D MH 323F OEM 336D2 225B 349D2 349D2 L 307-A 328D LCR 322-A N 326D L 320D FM 315D L 225 319D LN 323D L 320-A L 385C 320-A N 320D2 L 335F 229 315-A 336D 323D S 349F L 329D 320E L 312D2 336E 375-A L 345C L 336 315C 307 329D L 320C 322B L 314E CR 235C 330F 320B L 390F 330-A L 317B LN 330 L 312B L 320-A M325D MH 336D L 323E SA 336F L XE 568 FM 323 231D E110 322 L 5230B 352FMHPU 349F LXE E180 330D L 350-A 345D 349E L VG 320F L 325D L 320B FM LL 350 L 336E H 330D2 L 320D RR 314D CR 323D LN 390D E140 315-A L 311B 330B LN 336 GC 324D 321C 325C 319D L 314E LCR EL240B 312D2 L 324E L 314D LCR 352F-VG 340 390F L 311-A 313F GC 320B 375-A E120B 5110B 323D2 L 215C 329D2 L 313D2 320D LN 312C 325F LCR 325-A LN 374F 320 GC 320D L 323D SA 336E L 330B L 330D FM 374D L 336D LN 336FMHPU 349 330D MH 325 L 330-A L 324D LN 320 L 390D L 319D 326D2 L 316E L 340F 336F L 345D L 320D GC 235B 330F LN 330D 323D3 330 LN 336D2 L 336F LN XE 322C 345B L 330B 313F L 365C E200B 330-A 317-A 319C 219 325F 245 245B 312D2 GC 313D 323F 320D LRR 312D 324D L 325C FM 365B L 336E LH 324D FM 318D L 313D2 GC 215B 325 LN 320C FM 311C 385B 345B II MH 336D2 XE 330 GC 558 374F L 315F LCR 321D LCR E70B 352F 318D2 L 352F XE VG 318F L 385C FS 349E EL200B 365B II 336D2 GC 5080 313F LGC 320B N 313B 320E LRR 330FMHPU 5130B 325B LN 345C MH 229D 320D2 GC 323E LN 312E 320D FM RR 318B N 318B 5090B 317B L 330 E240C E300 329E L 330D LN E110B 326F 320 330C FM M325D L MH 323D2 340D2 L 322-A LN 385C L MH 350-A L 325B L 330F L 318C EL180 325B 340F L UHD 312E L 336F XE 336F 313D2 LGP 320N 330F OEM 5230 311F LRR 326F L 314C 315B FM L 323F SA 365C L 349E L HVG 313F 317 N 215D 330C MH 336F LNXE 312-A E450 M315F 335F LCR 320D3 329F L 235D 320B LU 322-A L M318F 324D FM LL 323D 322B 330-A LN M317F 323F L 225D 323F LN 538 E240B 325D 312F GC 325D FM LL 329D LN 336F LN 320D2 FM 345D L VG 326F LN 316F L 349D 325C L 318E L 336E LNH 315B 320E 568 FM LL EL240C 320C L 352F OEM EL300 5130 325-A FM L 329E LN 320B LL 219D 365C L MH 320E LN 326D2 325D FM 336D2 L XE 322 LN 314F CR 320-A S 312C L 312F 315B L 345 GC 318D2 E300B 336E LN 324E 352 322B LN 324E LN EL300B 320B S 320E RR 322-A 245D 336E HVG E70 EL240 E240 336D2 LXE 320B U 340D L 329D2 330C LN 317-A N E120 323E L 340F L LRE

    wheel tractor-scraper
    613G 623B 627G 627B 627F 631E 611 627H 631K 657B 621 623G 637K 623H 621F 657E 615C 627E 639D 657G 613C 621G 637G 621K 651E 631G 666 637E 621H 621E 623E 621B 637D 641B 633C 641 660B 613 613C II 651B 631C 621S 657 633E 637B 623K LRC 623F 615C II 621K OEM 623K 615 631D 666B 637 627K LRC 651 633D 633E II 627K 650B

    manipulador telescópico
    TH417D TL1055C RT50SA TH360B TH306D TH215 TL943D TH580B TH83 TH62 TH407C TH514C TH417C TH103 TH357D TL642C TL1255D TL1055D TH255C TH336C TH350B TH414C TL1255C TL943C TH560B TH355B TL642D TH408D RT80 TH514D TH406C TH63 RT50 TH220B RT60 TH314D TH337C TH82 RTC60 TH210 TH3510D TH330B RT100 TH340B TH460B

    earthmoving compactor
    816F II 826K 836G 825K 836H 816K 825C 836 815F 815K 815F II 825G II 826H 825 826C 836K 816F 815B 825H 825G 816B 826G II 815 825B 826G

    generator
    SR4 WEG

    petroleum products
    C18 CX48-P2300 TH35-C13I C15 TH31-C9I TH35-C15I TH35-E81 TH48-E70 TH48-E80 CX31-P600 C9 C13 C7 CX31-C15I CX35-P800 TH35-C15T TH55 CX31-C18I TH31-C9P TH31-E61 CX38-P892 TH31-C9T CX31-C13I CX35-C18I C11 CX38-P800 C32 TH48 CX31-C9I TH35-C13T TH35-C11I CX31-C11I TH55-E70

    work tool
    HM518

    cold planer
    PR-1000C PM825 PM622 PM312 PM-201 PR-1000 PM620 PM-565B PM310 PM822 PM-465 PM313 PM-565 PM820 PR-450

    forest products
    1190 574B 541 522B 2670C TK732 579C TK370 TK381 TK751 560B 550B 521B 2670D 570B 570 2570D TK380 HA770 2390 HA870 1290T 1390 580B 554 532 1190T 579D TK722 2590 563C 552 573D 539 TK1051 559C 548 322C 522 2470C 573C 553C 584HD TK752 563D TK711 551 2290 TK721 521 HA771 TK371 586C 552 2 580 2864C 550 345C TK741 558 574 564 543 559D 2570C 541 2 584 511 227 533 1090 2391 HA871 2491

    track-type skidder
    120C 527 4P D4HTSK II D5HTSK II D4HTSK III 125C 54H 517

    backhoe loader
    428D 440 438D 422E 426C 420D 428B 420F 430D 432E 426 F2 442D 438B 416D 436C 428C 424B 444E 416B 442E 432F2 416C 430F2 438C 434E 432D 420E 428F 436B 424D 427F2 434F2 430E 444F 424B HD 420F2 416F2 424B2 434F 430F 446B 428F2 415F2 450F 444F2 416F 416E 415F2 IL 432F 446D 428E 426B 450E 414E 422F 450 422F2

    skid steer loader
    236 232D 299D 279D 297D2 XHP 289C2 299DR XE 297D 299D3XHP 272D3XHP 252B 272D XHP 289D3 279C 262D3 279D3 277D 262D 246D3 216B3 259D3 236D 249D 232B 242D3 277 297D XHP 239D 299D XHP 249D3 247B3 272C 252B3 242B 259D 289C 262C 232D3 216B 299DR 226B3 232 257D3 257B 216 272D3 242D 2236D3 256C 226D 252 246D 277C 299D3 257D 242DR 299D2 XHP 226B 287D 236DR 236B3 242 267 287C2 247B 297D2 277C2 287 226D3 287B 287C 299D2 289D 299D3 XE 236D3 248B 272D 246B 239DR 262 262C2 236B 242B3 279C2 299C 226 246C 262 D3 262B 277B 239D3 272D2 246 272D2 XHP 259B3 268B 228 267B 297C 257B3

    wheel dozer
    854G 814B 834U 834K 814K 854K 834 824G 844K 824G II 834H 824K 814 844 834B 824C 814F II 814F 824S 824H 834S 824B 834G 844H

    asphalt paver
    BG-2455C AP600F SE60 VT XW 8-16B BG655D AP-255E AP-655D 10-20B BG-230 AP555F AP-1055E BG-2455D AP655F BG-260D BG-210B AP-600D AP-1055F 8 FT SE60VT XW 10-20WB AS3251C BG600D 10B AS2302 BG555E AP-1055B AP500F AP-500E AP-555E AP355F BG-240C AP-1000D BG1000E SE50 VT BG-2255C AP-650B BG-260C AP-200B AP-1000F AP-900B 10 FT AP-1000E AS3301C AP-1055D AS2301 AP-1000 AS4252C AS2302C AS2251 SE60 V XW AP-800C AP-800 BG-225C AP-800B SE50 V AP-300D AP-1000B AP300F BG500E AP-1050 AP-655C AP-1050B AP-200 AP-800D AP655F L BG-230D BG1055E AS2252C BG-245C SE60 V BG-225B

    integrated toolcarrier
    IT14G IT24F IT18F IT28B IT62G IT14F IT28F IT62H IT38F IT28G IT38G II IT38G IT28 IT62G II IT14B IT14G2 IT38H IT12 IT12B IT18B IT18

    pipelayer
    589 571G PL61 583R 572R II 583K 594H PL72 561N PL83 572R 561D PL87 572G 578 587T 587R 561M 583T

    marine products
    3508 C18 C7 3516B C30 3406E C15 3412E C32 3196 C9 3516 3512 3508B 3512B C12 C-12 3176C 3126B

    expanded mining products
    6020B 6015B HRS1220 MD5150C

    track-type tractor
    D3C II D6T D7R II 53 D5C D5C III 7U 8U D8K D6R III D8R II D9H D5H D6R D5N D4E D5G D6D D5R2 56H 6SU D5K2 XL D5B 57H D6T XW 7 D4K2 XL D4H 153 9SU D8N D6H 8A D8R D6H XL D8T 5S D7G D6H XR D6T XL PAT D7R XR D7R D4D D6R XL 6S D4C III D6E D7H D6T LGPPAT D6T XL D3C III 5P D3 9 D3B D5 D11T D6N D3K2 LGP 4S D7E 4P 6 9U D10 D4C II 7S D10R D6N XL D6R II D3K2 XL 163 D6 XE D10T 5 D9R 143 D6M 5A D8L D6 8 D10N D5C PATLGP 9S 57 3P 3S D5K2 LGP 8D D6K2 XL 59 4 6A D6G D4G D7R LGP D3G D6N OEM D6N LGP D6K2 8SU D6T LGP 8S D5M D4E SR D3C 5A PAT D7F D10T2 7A D9N D6F SR D6G2 LGP D6K 3 59L D11N D6G2 XL D9G D6K XL D11R D6H II D6T XW PAT D4K2 LGP 140 7SU 11U 10U D6C 59N 10 56 D9T 141 55 58L D6G SR D5H XL D6K2 LGP 9C 58 D4C D5C PAT 4A D4B D3K LGP 10SU D3K XL 7S LGP 11 D4K XL D4K LGP 10S D6R STD 54 D7G2 D9L D6D SR D5K XL D5K LGP D5E 10C 183B D7E LGP D8H 11SU D4H XL D6R LGP D4H III D6E SR D6K LGP

    load, haul, dump
    R1600 R2900 R3000H R1600G R1300 R2900G R1700G R1600H R1700 II R1300G II R1300G R1700K

    utility vehicle
    CUV82 CUV85 CUV105D CUV102D

    oem solutions
    CAT WDS