145-0170: MANCAL PRINCIPAL
+ / - Passe o cursor sobre a imagem para fazer Zoom
Outras Visualizações

    145-0170: MANCAL PRINCIPAL

    Número de Peça : 145-0170
    Marca: Cat
    Buscando Preço.....
    Salvar na Lista

    UNIDADES:
    • EUA
    • Métrica
    • Descrição do Material: 0
    • Diâmetro Externo (pol): 0
    earthmoving compactor
    815B

    engineer support tractor
    30/30 DEUCE

    wheel-type loader
    962G II 938G 960F 966D 950H 924F 928G 962H 950G 950G II 962G 938F 950F II 928F 938G II 924G 966E 966F II 950F 966F 924GZ

    challenger
    55 45 35

    engine - truck
    3116 C7 3126 3126B 3126E 3114

    petroleum products
    C7 3126B

    engine - generator set
    3126B 3116

    wheel-type skidder
    525B 525C 535B 545C 535C

    engine - machine
    3116

    track-type loader
    963C 953B 963B 953C

    engine - industrial
    3116 3114 3126 3126B C7 SPP101

    combine
    460 470 465

    cold planer
    PM-102

    forest products
    570 TK371 584HD 550 570B 539 TK370 584 580 TK381 543 573 322C 580B TK380 533 574

    motor grader
    140M 160K 12M 135H 140G 120H ES 120K 2 120H 12K 140K 2 120H NA 140K 120K 135H NA

    material handler
    M325D MH M325D L MH

    wheeled excavator
    M320 M318 M325C MH M325B

    paving compactor
    CS-563D CS-573C CS-563C CS-583D CS-531C CB-634C CP-563D CS-533D CS-531 CS-533C CS-533 CP-533D CP-563 CS-583C CS-573D CB-634D CP-533C CS-531D CP-533 CB-634 CS-583 CP-563C CS-563 CS-573

    backhoe loader
    446D 446B

    asphalt paver
    AP-755 AP-1000 AP-1050B BG-260C AP-1055D AP-1055B AP-1000B BG-245C BG-2455D BG-2455C BG-260D AP-1000D BG-240C AP-900B

    pipelayer
    561M 561N

    integrated toolcarrier
    IT28F IT24F IT28G IT38G II IT38F IT62G IT62G II IT62H IT12B IT38G

    excavator
    322 L 322B L 329D L 325D L 329D 329D LN 322C 325-A FM L M325D MH 320-A N 324D 328D LCR 322C FM 324D FM 320B N 325C 325D FM 324D L 322-A N 320 L 325D MH 322-A L 325C L 325D 325C FM 325B L 320N 320-A L 326D L 325B LN 324D FM LL 320B S 325-A 320B L 325D FM LL 322 LN 324D LN M325D L MH 320-A 322B LN 325 L 325-A L 322-A LN 214B 320B 322N 214B FT

    marine products
    C7 3126 3126B 3116

    wheel tractor-scraper
    613C 613C II

    track-type tractor
    D5M D6N D6M D5N