Наведите курсор на значок + / - для изменения масштаба изображения
Другие просмотры

    388-7011: Clamp Bent Bolt

    Номер по каталогу: 388-7011
    Торговая марка: Cat
    Получение цены.....

    ВЫБРАТЬ МЕСТОПОЛОЖЕНИЕ ПОДРАЗДЕЛЕНИЯ

    ВЫБРАТЬ МЕСТОПОЛОЖЕНИЕ ПОДРАЗДЕЛЕНИЯ

    CLAMP BENT BOLT

    Description:
    Cat® Constant Tension hose clamps are an excellent choice for high pressure fluid and air applications.
    These clamps are engineered to hold tight without leaks or compromised functionality. We offer two choices of our Constant Tension clamps: Belleville, and T-bolt. Belleville clamps are a lined worm drive clamp that utilizes Belleville washers as the constant tension spring for maximum strength and hold. T-bolt clamps use a t-bolt and spring for constant tension and can hold even under the most extreme pressures. Cat hose clamps are manufactured to precise specifications and are built for durability, reliability, and productivity. You can count on this Built For It product to help you get more done.
    Attributes:
    • Constant tension clamps meet or exceed, ANSI, ASTM and DIN requirements
    • RoHS compliant
    • Belleville and T-Bolt styles
    Application:
    • High-pressure fluid and air applications
    • Belleville constant tension clamps are suitable for pressures up to 50 PSI
    • T-bolt clamps suitable for pressures 50PSI+

    ЕДИНИЦЫ ИЗМЕРЕНИЯ:
    • Американские единицы измерения
    • Метрические единицы
    • Описание материала: 0
    • Примечания: 0
    В настоящее время у нас нет информации о модели оборудования для этой части.