Наведите курсор на значок + / - для изменения масштаба изображения
Другие просмотры

    5S-0580: Clamp Exhaust

    Номер по каталогу: 5S-0580
    Торговая марка: Cat
    Получение цены.....

    ВЫБРАТЬ МЕСТОПОЛОЖЕНИЕ ПОДРАЗДЕЛЕНИЯ

    ВЫБРАТЬ МЕСТОПОЛОЖЕНИЕ ПОДРАЗДЕЛЕНИЯ

    TENSION CLAMP

    Description:
    Cat® Exhaust clamps are designed to seal high temp tube and muffler applications. We work hard to bring the highest quality hose clamps not only to our production floor but also to our dedicated service network. Caterpillar supplied Rod Ends are another great Built For It product
    Attributes:
    • Cat Exhaust clamps are manufactured to precise specifications and are built for durability, reliability, productivity
    • Strength & Quality – Rod Ends meet or exceed, ANSI, ASTM and DIN requirements
    • Coatings that meet special requirements for different applications (RoHS compliant)

    Application:
    Used on exhaust tubes and muffler applications

    ЕДИНИЦЫ ИЗМЕРЕНИЯ:
    • Американские единицы измерения
    • Метрические единицы
    • Описание материала: 0
    • Примечания: 0
    wheel-type loader
    930T, 920, 926E, 930, G926, 926, 930R, 916, G916

    motor grader
    12F, 120B, 120

    engine - generator set
    3208

    paving compactor
    PS-300C, CB-434D, PF-300C

    asphalt paver
    AP-650B, BG-230D, BG-225C, AP-800D

    pipelayer
    561C, 561D

    integrated toolcarrier
    IT28B, IT18, IT18B, IT28

    excavator
    215B, 318D2 L 312D2 GC 315-A 312D2 L 215, 312C L 312D2, 317-A N 312-A

    track-type loader
    953, 941B, 951B, 951C, 941, 977 943, 951

    track-type tractor
    D5B, 163 D3G, D5, 140, D4E, D4D, 5A 5S D4G, D6C, 55, 4 D5G, 153 5 4S D5E, 4A 143 141 6