Наведите курсор на значок + / - для изменения масштаба изображения
Другие просмотры

    8S-6511: Sleeve bearing

    Номер по каталогу: 8S-6511
    Торговая марка: Cat
    Получение цены.....

    ВЫБРАТЬ МЕСТОПОЛОЖЕНИЕ ПОДРАЗДЕЛЕНИЯ

    ВЫБРАТЬ МЕСТОПОЛОЖЕНИЕ ПОДРАЗДЕЛЕНИЯ

    Straight Sleeve Bearing

    Description:
    Cat® Machine Linkage Sleeve Bearings support rotational movement between machine frames, linkages and work tools. They are found mostly in the arms, links, and cylinders of machines. Genuine Cat Pins and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, surface finish, and manufacturing processes to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.

    Attributes:
    Cat heavy duty Sleeve Bearings are machined from high grade steel and hardened for exceptional strength and wear life. They work as part of the pin joint system for your specific Cat machine and are tested and proven in the world's most severe applications. They result in a lower overall cost, outstanding strength and fatigue life, superior resistance to abrasive wear, and exceptional protection against pin galling, even in high-load conditions.

    Applications:
    Cat Hardened Steel Plain Sleeve Bearings are designed for conditions that require superior load carrying capacity, strength and wear resistance for longer bearing life. Cat Sleeve Bearings are the top choice for maximum performance in demanding applications. They are designed to match to the mating pin.

    Ищете вариант с запасными частями Yellowmark™?

    Запасные части Yellowmark™ — альтернатива для выполнения ремонта среднего уровня. Это запчасти той же формы, исполнения и назначения, что и оригинальные запасные части Cat®.
    Торговая марка: Yellowmark
    Yellowmark™ Straight Sleeve Bearing
    ЕДИНИЦЫ ИЗМЕРЕНИЯ:
    • Американские единицы измерения
    • Метрические единицы
    • Внешняя канавка: 0
    • Внутренняя канавка: 0
    • Описание: 0
    • Примечания: 0
    underground mining loaders
    R1300G, R2900G

    wheel-type loader
    992D, 930R, 966F II 980G II 988G, 936F, 970F, 980G, 992K, 966G, 966C, 930, 950, 986K, 966D, 950E, 966E, 950B, 936E, 920, 988B, 980F, 966F, 972G, 930T, 980H, 990K, 936, 980C, 988 XE 950B/950E 990, 988K, 990H, 980F II 988H, 993K, G936, 986H, 988F, 988F II 980B, 990 II 988K XE 966R

    challenger
    65D, 65C, 65B, MT855, 70C, MTC855, MTC835, 65, MT835, MT845, MTC865, MTC845

    compactors
    836G, 825K, 836H, 815F, 826G, 825C, 826K, 825H, 825G, 826H, 815B, 836KLRC, 826GII

    engine - generator set
    C18 G3412 3412 3306B 3406E C32 C15 C27 3406B 3304 3412C 3304B 3406C PM3412 3456 C9 C18 I6 G3412C 3306 3408 XQG135 G3306 3408B G3406 G3306B PM3456 CG137-08 3408C C15 I6 XQG400 3406 C13GENSET

    wheel-type skidder
    518, 525, 515, 518C, 528, 545, 530B, FB518 120C, 528B

    track type tractors
    D8T, D7G, D6H, D6G, D8N, D6R, D7F, D6D, D5E, D8RLRC, D6RXL, D6GSR, D6RXR, D4HIILGP, D6RLGP, D6HIIXR, D7GLGP, D6HIIXL, D6HII, D7GSA, D6DLGP, D4ESA, D7RLGP, D6HIILS

    wheel tractor scrapers
    631G, 637D, 657E, 623B, 637G, 657G, 621B, 623G, 621G, 623E

    off-highway truck
    775G, 773D, 773B, 769D, 777G, 772B, 772G, 770G OEM 777D, 773G LRC 770G, 770, 771D, 775E, 775D, 773E, 777E 775F, 769C, 773F, 775G OEM 775B, 775G LRC 773G OEM 69D, 772G OEM 773G, 772, 777F

    engine - machine
    3304 3306

    wheel dozers
    834G, 824C, 824H, 814F, 834K

    engine - industrial
    3406B 3306 3412 3408 3304 G3306B C27 G3306 D330C D333C G3304 C18 C15 3306B SCT673 C32 HT400 C-15 SPT342 3412C 3406C 3408C 3408B CG137-12 G3304B G3406 3304B 3406E G3412 SPS342 SG137-08 3406 3412E 3408E G3408 CG137-08 3456 G333C C-16

    track-type loader
    951C, 973, 963, 941B, 977K, 941, 951B, 973C, 955K, 951, 977L, 955L, 955 977

    articulated dump truck
    735C, 740, D250E, D300E, D300B, D300D, D30D, 745C, D250B, D25D, 735, D300E II D30C, 735B, D350E II 740C D25C, D350C, 740B, D35C, 740 GC 745 D400E II 735 OEM D250E II

    road reclaimer
    RR-250B, RM-350B, RM500B, RM-350, SS-250B, RM-500, SM-350

    motor grader
    140H, 12F, 140G, 130G, 120G, 12G, 120, 160H, 24, 24M, 140H ES 143H, 163H NA 16G, 160H ES 160G, 140H NA 160H NA 12H ES 14G, 12H NA 16H NA 14E, 24H, 12H, 140, 14H NA

    ag tractors
    MT865

    wheeled excavator
    W330B

    articulated trucks
    D350D, 740B, 735, 740, 745C

    motor graders
    160H, 120G, 140G, 12H, 160HNA, 140HNA, 12HNA

    paving compactor
    CP-653, CS-653, CS-643, CB-534, CP-643

    underground articulated truck
    AD55, AD30, AE40 II AD60, AD45B, AD55B, AE40 AD40 AD45

    excavator
    215D, 330-A EL240 235, 330B L 225B, 235C, 330B, 350-A 330-A LN 215, EL300B, 225, E240, 330 L 350-A L 330-A L 235B, EL300, 330B LN 330-A L E300

    drill
    MD6250, MD6310

    wheel tractor-scraper
    627F, 611, 621F, 621E, 657E, 623F, 627, 627B, 637K, 657G, 637D, 631G, 639D, 623E, 627E, 631K, 615C, 621B, 637E, 637B 637, 631E, 623G, 621R, 651E, 621G, 657B, 657, 615C II 627G, 621S, 637G, 621, 615

    vees 27 to 32 liter
    3412E C27 C32 3412C

    earthmoving compactor
    816F, 815, 836, 816B, 825C, 816, 825K, 836K, 826C, 825G II 826K, 825 815F, 826G II 836G

    generator
    SR4 SR5 SR500 XQP500

    off highway trucks
    777C, 769D, 777G, 775B, 777F, 771D, 777B, 771C, 773B, 773E, 775GLRC, 777DLRC, 773E2LRC, 777E2

    engine - truck
    C-16 3406E 1673C 3306B C18 3306C 3306 C16 C15 3406 G3306 C-15 C-18

    petroleum products
    C32 C18 C-15 C27 TH48-E70 C15 TH48-E80 CX38-P800 CX35-C18I TH35-C15I CX38-P892 CX35-P800 CX31-C15I TH35-E81 G3306B CX31-P600 CX31-C18I

    3300
    3304

    skidders
    528, 527GR

    stabilizers/reclaimers
    RM-250C

    large mining products
    6020B

    15 to 18 liter
    3406C C15 3406C CKD

    cold planer
    PM822, PM820, PM-565, PM622, PM825 PM620, PM-465, PM-201, PM-200

    wheel loaders
    980H, 992C, 980F, 966C, 970F, G936, 966F, 972G, 980GII, 966FII, 930TII

    pipelayers
    PL83, 571G

    track-type skidder
    527 125C D4HTSK III 517 D5HTSK II 120C

    cold planers
    PR-450C, PM-565B

    wheel dozer
    844, 824G II 834B, 814, 844K, 854K, 834K, 824K, 824S 844H, 824C, 834G, 834H, 824G, 814B

    pipelayer
    572G, PL87, 571F, 561C, 561D, 572R, 571G, 572F, PL83, 587R, 583T, 587T

    track-type tractor
    141 6A D5H, 6S D7H, D7F, 7 D6R, D6H, D5B, D6D, D5, D8N, D4D, D6E 5S 163 D7R, 153 55, 143 D8R D4E, D7G, D6H XR D6C, 140, 5 4A D4E SR D8T, 6SU D6D SR D6G SR 7SU 4S 7S 57H D9T, 56 7U D7G2 D6H II 5P D5H XL 6 4 D4H, 57 D6E SR D6G2 XL D6G2 LGP 56H D4H III D6H XL 5A 7S LGP 7A D6F SR D8R II D4H XL

    expanded mining products
    MD6290, 6030, 6015B, 6020B, 6018, 6015 FS 6015, 6040 FS 6040

    track excavators
    235D, 219D, 330BL, 350, 330L, 235, 330, 229, 245, 215BSA