Наведите курсор на значок + / - для изменения масштаба изображения
Другие просмотры

    9M-2342: Screen Assembly-Filter

    Номер по каталогу: 9M-2342
    Торговая марка: Cat
    Получение цены.....

    ВЫБРАТЬ МЕСТОПОЛОЖЕНИЕ ПОДРАЗДЕЛЕНИЯ

    ВЫБРАТЬ МЕСТОПОЛОЖЕНИЕ ПОДРАЗДЕЛЕНИЯ

    Cat® Fuel Filter Screen Assembly


    Cat filters help prevent damage to your fuel system and keep your Cat machinery performing at optimum levels. Designed and manufactured by the same company that makes your Cat iron, we provide quality parts to ensure long-term integrity of your equipment. Choosing genuine Cat Filters protects your equipment – and your bottom line.

    Attributes:
    • Primary fuel filter element
    • Perforated aluminum encased in stainless steel mesh
    • Designed by Caterpillar to be an integrated component of your critical fuel system
    • Only available from Caterpillar
    • No one knows Cat Fuel Systems better than Caterpillar
    • Cat Filters perform better than will-fitters – see the test results

    Application:
    Cat suction screens filter lubrication oils in gear systems, transmissions and case assemblies Cat machines. Consult your owner’s manual or contact your local Cat Dealer for more information.

    3500
    3508B 3512 3516E 3516 3516C 3512C 3516B 3512B 3516CHD 3516BHD 3512CHD 3512BHD 3508

    wheel-type loader
    988, 992, 994D, 980, 992B, 992C, 994, 994F

    challenger
    85C, 75C

    engine - generator set
    3516B 3508 3512C 3406C 3516 3516C 3406B 3512 3508B 3508C 3512B 3412C 3516E 3406 3412

    track type tractors
    D11R, D10N, D9L, D11N

    off-highway truck
    773B, 784B, 772B, 793B, 776, 776B, 789D, 785D, 775B, 785B, 769B, 777, 789, 773, 789C, 772, 793C, 769, 777D, 785C

    wheel tractor scrapers
    660B, 666B, 651E, 623, 657E, 666

    wheel dozers
    854G

    engine - industrial
    3412 3408 3406B HT400 D379B D353D 3512B D379 C27 3406C 3512E D348 D343 3516 3512 D346 3508B 3516B 3508 C32 3176B D353E 3406 3508C 3516E D399 SCT673 3408C 3512C C175-16 D349 D398B 3412C C15 SPT342 C-15 3176C C18 D398 3408B D353C SPS342 3406E

    articulated dump truck
    D550B, D400, D35HP

    transmission
    CX48

    road reclaimer
    SM-350, RR-250, SS-250, RM-350

    motor grader
    16

    ag tractors
    75

    articulated trucks
    D350E, D40D, D400D, D400E, D44B

    underground articulated trucks
    AE40II, AD40II

    underground articulated truck
    AD40 AE40

    excavator
    5130, 5230B

    wheel tractor-scraper
    641, 657B, 666B, 627, 657E, 657, 637, 651B, 641B, 666, 651, 621, 637B 650B

    vees 27 to 32 liter
    3412 D353 3412D 3408A

    generator
    SR4

    off highway trucks
    776D, 789B, 789D, 776C, 777C, 793C, 785, 777B, 772, 785G, 784C, 793, 777D, 785C, 793D, 789DXQ, 777DLRC, 785DOEM

    petroleum products
    3512C 3516C TH48-E80 CX31-C15I 3508C 3512B CX48-P2300 C18 CX31-P600 CX35-P800 TH48-E70 3508B TH35-C15I TH35-E81

    engine - truck
    3176 C-15 3408B C15 C-10 1674 3406B 3408 3406C 1693 3406E C-12 1676 3406 3126E C13 C-16 C9 C11 3176B

    stabilizers/reclaimers
    RR-250B, RM-350B, SS-250B, RM-250C

    15 to 18 liter
    C-16 C15 C18 3406C 3406B 3406E 3406C CKD

    cold planer
    PR-1000C PR-1000, PR-750B, PR-450

    wheel loaders
    992G, 990, 992D, 994H, 992C, 992B

    cold planers
    PM-465, PR-450C

    wheel dozer
    824B, 854G, 834, 824

    track-type tractor
    D10, 10 9C D11R, 59N 10S 9 11 9S 58L 11U D11N, 9U 59 10U 59L 11SU 10SU 10C

    10 to 13 liter
    3176 C12

    oem solutions
    CAT WDS