Наведите курсор на значок + / - для изменения масштаба изображения
Другие просмотры

    107-7694: Plate-Thrust

    Номер по каталогу: 107-7694
    Торговая марка: Cat
    Получение цены.....

    ВЫБРАТЬ МЕСТОПОЛОЖЕНИЕ ПОДРАЗДЕЛЕНИЯ

    ВЫБРАТЬ МЕСТОПОЛОЖЕНИЕ ПОДРАЗДЕЛЕНИЯ

    Cat® Thrust Plate

    Description:
    Thrust plates are important components of crankshafts, which are the main driving shafts of internal combustion engines that receive reciprocating motion from the pistons and convert it to rotary motion. Together, crankshafts and connecting rods transform piston reciprocating motion into rotary motion.

    Attributes:
    • Hardened steel
    • Thickness: 4.7 mm (0.185 in)
    • For use with M8 hardware
    • Emissions control

    Application:
    Consult your owner's manual or contact your local Cat Dealer for more information.

    ЕДИНИЦЫ ИЗМЕРЕНИЯ:
    • Американские единицы измерения
    • Метрические единицы
    • Длина (дюймы): 0
    • Описание материала: 0
    • Толщина (дюймы): 0
    • Ширина (дюймы): 0
    engine - generator set
    3116 C9 3114 XQP300 3126B C9.3 C9 GEN SET

    engine - machine
    3116 C-9

    7 to 9 liter
    3114 C9 3126 C9.3B C9.3 3126B

    engine - industrial
    C-9 3114 SPP101 3126 C9.3 C7 3126B C9 C9.3B 3116

    track-type loader
    953C, 953B, 973, 973C, 973D, 963B 963C

    3116/3208
    3116

    track feller bunchers
    TK732

    motor grader
    12M 2 140M 2 140M 3 AWD 160M 2 12M 3 AWD 140M 3 160M 3 AWD 135H, 140K 2 120K 2 12M, 12K, 160M, 120H ES 160K, 120H, 12H, 140M, 14L 120H NA 12M 3 135H NA 140, 120K, 160M 3

    wheel tractor-scraper
    637G, 637D, 627G, 627H, 637K, 613C, 613C II

    defense and federal products
    DEUCE, 30/30

    earthmoving compactor
    815F II 816F II 815B

    engine - truck
    3126B C7 C9 C-9 3126E 3116 3126 3114

    brush cutters,industrial,other
    2864C

    forest products
    2390, TK741, 584HD, 2290, 541, TK751, TK371, 2590, 543, 580B, TK381, 532, 522, 552 2 TK711, 586C, 2391, TK370, 533, 551, 573, 539, 580, TK721, 2491, 521B, TK380, 541 2 521, 570B, 552, 574, 511, TK752, 584, 322C, TK722, 522B

    pipelayers
    561N

    wheel loaders
    IT18F, IT24F, IT38F, IT38G, IT28G, IT14F, 950G, 972M, 938F, 972K, 966M, 960F, 962H, 924F, 950F, 950H, 938G, 962G, 972L, 966L, 962GII, 966FII, 972MXE, 938GII, 950GII, 966MXE, IT62G, 950FII

    forwarders
    584HD

    track loaders
    963C, 963CLGP

    asphalt paver
    BG-260C, AP-1055D, AP-1055B, AP-1000D, BG-240C, BG-260D, BG-245C, BG-2455C, AP-1000B, AP-1050, AP-900B, AP-755, BG-2455D, AP-1000, AP-1050B

    track-type tractor
    D6R LGP D6T, D6R, D6R II D5M D6T XW D6T XW PAT D6M D6R III D6N D6T XL D7E, D5N D6T XL PAT D6T LGP D7R XR D7R LGP D7E LGP D6T LGPPAT D6R STD D6R XL

    expanded mining products
    MD5075

    track excavators
    325C, 336D2, 336D2L, 336FOEM, 340FUHD, 340F, 320BL, 322CLN, 325COEM, 329DL, 330DLOEM, 325DL, 325CMH, 328DLCR, 325CL, 322BL, 330DL, 330CL, 340FL, 325L, 325BLN, 322CL, 324DL, 322BLN, 336DL, 320BLN, 336EL, 330C, 330DMH, 322C, 326DL, 325BL, 336D, 336FL, 336DLN, 336EH, 320BS, 325DLOEM, 320B, 325B, 320BN, 329D, 325, 325LN, 320S, 336FLH, 330D, 336FLNXE, 340FLRE, 336FXE

    wheel-type loader
    928F, 928G, 962G, 966D, 962G II 966L, 918F, 950F II 972M, 966K XE 966M, 938G, 962H, 966K, 950H, 910E, 924F, 950G, 950G II 910F, 966M XE 972M XE 966E, 950F, 938G II 960F, 966F, 972L, 966F II 938F, 972K

    challenger
    55, MT745, MTC735, 45, 35, MTC765, MT755, MT765, MTC745, MT735

    track type tractors
    D7R, D7E, D6R, D7ELGP, D6RIIIXW, D6RIIXL, D6RLGP, D6TXWVP, D7RLGP, D6NLGP, D6RIII, D6RII, D6NXL, D6RIIILGP, D7RXR, D6TXLVP, D6TXL, D6RIILGP, D6MXL, D6RIIIXL, D5NLGP, D5MLGP, D6MLGP, D5MXL

    wheel-type skidder
    525C, 545C, 535C, 525B

    wheel tractor scrapers
    627H, 637K, 627K, 637KLRC, 637G

    harvesters
    570, 550

    articulated dump truck
    D20D

    telehandler
    RT80, RT100

    ag tractors
    MTC755, 35

    wheeled excavator
    M320, M318, M325C MH M330D M325B

    material handler
    M325D L MH M325D MH

    articulated trucks
    725C, 725C2, D250D

    paving compactor
    CB-434, CS-533D, CS-563C CS-531C, CS-563 CS-531D, CS-563D CS-573D, CP-533D, CP-563C, CS-583C, CB-634D, CS-533C, CP-533C, CP-563, CP-563D, CB-634, CS-573C, CS-533, CB-634C, CS-583D, CS-531

    motor graders
    120H, 160M, 140K, 120K, 12K, 140G, 160K, 160M3AWD, 160M3, 140M3AWD, 140M3, 12M3, 12HNA, 140M2, 120HNA, 135HNA, 12M2, 160M2AWD, 12M2AWD, 140K2, 120K2

    excavator
    336F, 336D2, 340 336F L 330C, 336D2 L 324D LN 329D LN 568 FM 336F LN 325C, 322B L 336F L XE M325D L MH 322C, 320-A N 336E L 345 GC 330C FM 568 FM LL 336E LH 324D, 330C LN 320-A L 330D LN 330D L 330D MH 336E, 329D L 322C FM 325D L 325 L 325 LN 340D2 L 340F, 336D2 GC 320-A 325-A L 320 L 340F L LRE 320B N 325C L 325C FM 330D, 324D L 322 L 336 336D L 330D FM 340F L UHD 336FMHPU 325D MH 325D FM 329D, 336F LNXE 322-A L 336D2 XE 325D, 320B L 325B L 340D L 330C MH 324D FM LL 328D LCR 325-A

    generator
    SR4B

    vibratory single drum smooth
    CS-531C, CS-531D, CS-531, CS-583, CS-563CAW

    petroleum products
    TH31-C9I 3126B C7 C9 CX31-C9I TH31-E61 TH31-C9T TH31-C9P CX31-P600

    backhoe loaders
    446D

    skidders
    535B

    wheel excavators
    M320, M325BMH

    vibratory single drum pad
    CP-533C, CP-533, CP-563D

    cold planer
    PM312, PM313, PM-102, PM310

    log loaders forestry
    568LL, 325DFMLLA

    wheel dozer
    814F II

    pipelayer
    561M, PL72, 561N

    integrated toolcarrier
    IT28F, IT38G, IT62G, IT12B, IT18F, IT38F, IT62G II IT62H, IT38G II IT14B, IT28G

    forestry excavators
    322CFMHW, 330CFMHW, 322CFMST