Наведите курсор на значок + / - для изменения масштаба изображения
Другие просмотры

    556-0701: LINER-CYLIND

    Номер по каталогу: 556-0701
    Торговая марка: Cat
    Получение цены.....

    ВЫБРАТЬ МЕСТОПОЛОЖЕНИЕ ПОДРАЗДЕЛЕНИЯ

    ВЫБРАТЬ МЕСТОПОЛОЖЕНИЕ ПОДРАЗДЕЛЕНИЯ

    Cylinder Liner

    Description:

    • Cylinder liners are fitted into engine blocks and prevent pistons from wearing through cylinder bores

    Attributes:

    • Inside surfaces feature a uniform cross hatch pattern for faster ring seating, proper ring seal, uniform oil distribution, and long life.
    • Flanges are roll burnished in the radius for increased strength and resistance to cracking.
    • Heat-treated high-grade gray iron construction provides exceptional strength and long life.
    • Controlled flange head thickness guarantees a precise match with the block and head.
    • Precise manufacturing tolerances ensure perfectly round bores for efficient oil control and proper fit in Cat® engine blocks.

    earthmoving compactor
    836K 836H

    generator
    SR5

    wheel-type loader
    992K 988K 993K 988H 988K XE 988 XE

    petroleum products
    C32 TH48-E70 C18

    engine - generator set
    C18 C32 C27

    engine - truck
    C-18

    внедорожные самосвалы
    777DLRC

    off-highway truck
    772G OEM 777D 777B 777F 772G 772 777C 777G 777E

    engine - industrial
    C18 C32 C27

    колесные погрузчики
    993K 992K

    articulated dump truck
    740C 740 745 745C

    15 to 18 liter
    C18

    cold planer
    PM-201 PM820 PM825 PM620 PM-200 PM822 PM622

    motor grader
    24M

    wheel dozer
    834K 854K 834H

    underground articulated truck
    AD45B AD55

    excavator
    385C 390D L 390F L 390F

    drill
    MD6310

    wheel tractor-scraper
    631E 657G 637E 631K 657E 637K

    vees 27 to 32 liter
    C32 C27

    самосвалы с шарнирно-сочлененной рамой
    745DLRC

    expanded mining products
    6020B 6015 6015 FS

    track-type tractor
    D9T D11T D11R