Наведите курсор на значок + / - для изменения масштаба изображения
Другие просмотры

    1P-5412: Bushing

    Номер по каталогу: 1P-5412
    Торговая марка: Cat
    Получение цены.....

    ВЫБРАТЬ МЕСТОПОЛОЖЕНИЕ ПОДРАЗДЕЛЕНИЯ

    ВЫБРАТЬ МЕСТОПОЛОЖЕНИЕ ПОДРАЗДЕЛЕНИЯ

    Bushing

    Description:
    Cat® bushings are made from high quality rubber intended for the environment of our equipment and used to protect other parts from contact with metal and isolate those components from damage (vibration, rubbing against the surrounding structure (vibration, shock, noise.)
    Attributes: Cat bushings feature rubber that flares out in the middle with a hole in the middle to allow a bolt to hold it in place.
    Applications:
    Cat bushings are used in a wide variety of Cat system installations, especially in light-to-medium load applications, like hydraulic lines, tanks, fans and cooler groups.

    ЕДИНИЦЫ ИЗМЕРЕНИЯ:
    • Американские единицы измерения
    • Метрические единицы
    • Описание материала: 0
    earthmoving compactor
    836, 836G, 836H, 826C, 825C, 825

    wheel-type loader
    966C, 966D, 992G, 990 II 990K, 992D, 980B, 993K, 992K, 994, 992C, 950B, 966R, 988F II 994H, 994K, 966E, 988H, 994F, 988G, 990, 950, 988F, 950E, 990H, 950B/950E 988B

    forest products
    322C

    wheeled excavator
    M330D

    wheel-type skidder
    528

    wheel dozer
    824C, 844, 854K, 844K, 834B, 834G, 834S 854G, 844H, 834U 834H, 824S

    pipelayer
    561D

    excavator
    336D2 GC 336D2 L 336D2, 340D2 L 325C, 336D L 336D, 330C LN 336D LN 330D L 330D, 330C, 336D2 XE 330C L 325C FM 330D MH 322C FM 340D L 330C FM

    track-type loader
    951C, 977K, 955K, 955L, 983, 977L, 951B, 941, 983B

    wheel tractor-scraper
    657G

    track-type tractor
    D6D, D6C, D5B, D5