Наведите курсор на значок + / - для изменения масштаба изображения
Другие просмотры

    444-7577: Heavy Duty Penetration Tip

    Номер по каталогу: 444-7577
    Торговая марка: Cat
    Получение цены.....

    ВЫБРАТЬ МЕСТОПОЛОЖЕНИЕ ПОДРАЗДЕЛЕНИЯ

    ВЫБРАТЬ МЕСТОПОЛОЖЕНИЕ ПОДРАЗДЕЛЕНИЯ

    J800 CapSure™ Heavy Penetration Tip

    The J Series CapSure™ System features a swift, simple and safe option for your bucket retention needs. These genuine Cat® tips are matched to side-pin adapters, providing the flexibility to use OEM conventional pin retention if your application demands it.

    With 120% more material in the high wear area, Heavy Duty Penetration tips are ideal for high-impact, hard-to-penetrate materials. These precisely-designed tips feature a 70% sharper leading edge than Heavy Duty Abrasion tips, making them well-suited to jobsites with intense penetration needs.

    Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand. Your Cat dealer can help you select the J Series CapSure tip that delivers the right balance of penetration and wear life for your application. Choosing genuine Cat parts is a smart business decision that helps protects your equipment … and your bottom line.

    Attributes:
    • Approximately 120% more material in high wear area
    • Spade design has 70% sharper leading edge than Heavy Duty Abrasion

    Applications:
    • High-impact, hard-to-penetrate materials

    wheel-type loader
    994F, 994D, 994, 994H