Наведите курсор на значок + / - для изменения масштаба изображения
Другие просмотры

    522-2034: Heavy Duty Penetration Tip

    Номер по каталогу: 522-2034
    Торговая марка: Cat
    Получение цены.....
    Сохранить в список

    ВЫБРАТЬ МЕСТОПОЛОЖЕНИЕ ПОДРАЗДЕЛЕНИЯ

    ВЫБРАТЬ МЕСТОПОЛОЖЕНИЕ ПОДРАЗДЕЛЕНИЯ

    K170 Heavy Penetration ARM Tip

    The Cat® K Series™ system features a twist-on design and vertical retainer which delivers reliable retention, as well as easy installation and removal. Designed for the DNA of your Cat equipment, K Series tips protect the buckets of your machines from damage like no other tip can.

    With 120% more material in the high wear area, Heavy Duty Penetration tips are ideal for high-impact, hard-to-penetrate materials. These precisely-designed tips feature a 70% sharper leading edge than Heavy Duty Abrasion tips, making them well-suited to jobsites with intense penetration needs.

    Your Cat dealer can help you select the teeth that provide the right balance of penetration and wear life for your specific needs and jobsite conditions. Choosing genuine Cat parts is a smart business decision … today and tomorrow.

    Attributes:
    • Approximately 120% more material in high wear area
    • Spade design has 70% sharper leading edge than Heavy Duty Abrasion
    •ARM wears around profile to increase penetration

    Applications:
    • High-impact, hard-to-penetrate materials

    В настоящее время у нас нет информации о модели оборудования для этой части.