Наведите курсор на значок + / - для изменения масштаба изображения
Другие просмотры

    415-3578: Hose Assembly

    Номер по каталогу: 415-3578
    Торговая марка: Cat
    Получение цены.....

    ВЫБРАТЬ МЕСТОПОЛОЖЕНИЕ ПОДРАЗДЕЛЕНИЯ

    ВЫБРАТЬ МЕСТОПОЛОЖЕНИЕ ПОДРАЗДЕЛЕНИЯ

    Cat® Oil Hose Assembly


    Channels petroleum and water based hydraulic and lubricating fluids throughout a hydraulic system.

    Attributes:
    • Constructed with a thermoplastic inner tube resistant to hydraulic fluids with suitable synthetic fiber reinforcement. The thermoplastic cover is hydraulic fluid, abrasion and weather resistant
    • Hose inside diameter: 12.7 mm (0.5 in)
    • End 1: Female Swivel (90° coupling)
    • End 2: Female Swivel
    • Thread size: 13/16-16 (both ends)

    Application:
    Intended for medium pressure hydraulic oil applications. Consult your owner’s manual or contact your local Cat Dealer for more information.

    excavator
    336F LN XE 336D2 XE 312E, 336D2 L 336D2, 336E LH 336F LNXE 312E L 336F L XE 336D2 GC