Наведите курсор на значок + / - для изменения масштаба изображения
Другие просмотры

    475-2260: Hose Assembly

    Номер по каталогу: 475-2260
    Торговая марка: Cat
    Получение цены.....

    ВЫБРАТЬ МЕСТОПОЛОЖЕНИЕ ПОДРАЗДЕЛЕНИЯ

    ВЫБРАТЬ МЕСТОПОЛОЖЕНИЕ ПОДРАЗДЕЛЕНИЯ

    Cat® Oil Hose Assembly


    Channels petroleum and water based hydraulic and lubricating fluids throughout a hydraulic system.

    Attributes:
    • Constructed with an oil resistant synthetic rubber inner tube, one or two plies of braided wire reinforcement and an oil, fuel and weather resistant braided textile cover. These features provide long life and excellent dependability
    • Hose inside diameter: 19.1 mm (0.75 in)
    • End 1: Female Swivel (90° coupling)
    • End 2: Female Swivel (45° coupling)
    • Thread size: 1-3/16-12 (both ends)

    Application:
    Intended for continuous use with petroleum-based lubricating oils, hydraulic oils, diesel fuels and air. Consult your owner’s manual or contact your local Cat Dealer for more information.

    excavator
    313D2