Наведите курсор на значок + / - для изменения масштаба изображения
Другие просмотры

    130-3281: Precleaner Assembly

    Номер по каталогу: 130-3281
    Торговая марка: Cat
    Получение цены.....
    Сохранить в список

    ВЫБРАТЬ МЕСТОПОЛОЖЕНИЕ ПОДРАЗДЕЛЕНИЯ

    ВЫБРАТЬ МЕСТОПОЛОЖЕНИЕ ПОДРАЗДЕЛЕНИЯ

    Cat® Precleaner Assembly (Turbine)

    Description:
    It pays to choose genuine Cat filters, cleaners and precleaners to protect the iron that generates your income.

    Contamination is your engine’s number one enemy, which is why it’s critical to protect your Cat equipment with genuine Cat Filter Elements. Cat precleaner assemblies are your best value for normal duty applications, delivering increased engine protection and preventing equipment downtime.

    Offering a long service life and exceptional filtration, Cat Air Filters are also environmentally friendly and cost effective. Designed to the exact specifications of your Cat equipment, genuine Cat Filters are a crucial factor in your machine’s ability to use air efficiently. A clean filter element protects internal mechanisms from being damaged by dirt.

    Consistently choosing Cat Air Filters is the best choice to ensure long life and optimum performance of your Cat machinery.

    Attributes:
    • Turbine precleaner assembly
    • Airflow Range: 23-37 m3/min (800-1300 cfm)
    • Mounting diameter: 204.8 mm (8.06 in)
    • Outside cover diameter: 416.2 mm (16.38 in)
    • Quick serviceability

    Application:
    Normal operating conditions. Consult your owner's manual or contact your local Cat Dealer for more information.

    earthmoving compactor
    836H 826H 826K 836K 836G 826G II 825K 825H

    motor grader
    24

    wheel-type loader
    980K 966M 988K 972M XE 988H 992G 972M 966L 980M 994F 972K 988K XE 966M XE 990 II 994H 966G 972G II 982M 972G 980H 966K 972L 980L 980G II 994 994D 980K HLG 966K XE

    engine - generator set
    C32 C27

    petroleum products
    C27 CX35-P800 C18 TH48-E70 CX31-C9I C9 CX31-C13I TH31-E61 C32 TH35-E81 CX31-P600 TH35-C13I TH35-C15I C15 C11 C13 TH31-C9P TH35-C11I TH31-C9I CX31-C11I CX31-C15I CX31-C18I

    wheel dozer
    824K 834K 824H 834G 844 824G II 854G 834H

    engine - industrial
    3406B C-9 C11 C13 C18 C9 C15 C9.3 C32 3406C C27

    expanded mining products
    6020B

    track-type tractor
    D8R D9R D11T D10N D8R II D8T D8N D10T D9T D10T2 D10R

    load, haul, dump
    R3000H R1700G R1700 II R2900G R1600G R2900 R1600H R1600