Наведите курсор на значок + / - для изменения масштаба изображения
Другие просмотры

    362-5412: Kit-Drain

    Номер по каталогу: 362-5412
    Торговая марка: Cat
    Получение цены.....
    Сохранить в список

    ВЫБРАТЬ МЕСТОПОЛОЖЕНИЕ ПОДРАЗДЕЛЕНИЯ

    ВЫБРАТЬ МЕСТОПОЛОЖЕНИЕ ПОДРАЗДЕЛЕНИЯ

    Cat® Drain Kit (Fuel Filter)

    Description:
    Kits allow easy field service repair and replacement of fuel system components. Kit includes replacement parts for the fuel filter drain assembly.

    Attributes:
    • Includes replacement drain, knob and seals
    • Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money

    Application:
    Consult your owner's manual or contact your local Cat Dealer for more information.

    earthmoving compactor
    815K 816K

    wheel-type loader
    938K 962M 924K 930K 962L 950M 966G 950L 938M 962K 930M 950M Z 962M Z 950K 910M 966F 918M 966D 926M 950 GC 966F II 914M 962 966E 972G

    engine - generator set
    C4.4 C3.4B XQ230 C3.3DE50E0 C3.3 XQP30 C7.1 C4.4XQ100 C3.3DE33E0 C3.3DE50E2 XQP100 C4.4XQ80 C3.3DE33E3 XQP150 C4.4DE65E3 C7.1 GEN C4.4DE88E0 C4.4DE88E3

    wheel-type skidder
    525D 535D 545D 555D

    engine - machine
    C3.4B C4.4

    engine - industrial
    C4.4 C3.4B C6.6 C7.1 SPF343C 3.4B C3.4 3.4B IOPU

    track-type loader
    953K 963K

    погрузчик с телескопической стрелой
    TH514D TH417C TH407C TH406C TH357D TL1255D TL642C TL1255C TH408D TL1055D TL1055C TH337C TL642D TH336C TL943C TL943D TH514C TH414C TH3510D

    motor grader
    120M 2 120 140 GC 120L

    forest products
    2484C 558 2484D 2384C 563D 2670D 579C 579D 559D 2570C 563C 559C 573D 2570D 2670C 548 2384D 573C

    material handler
    MH3026 MH3022 MH3024 MH3037

    wheeled excavator
    M315D2 M318F M320D2 M322F M324D2 MH M314F M316F M322D2 MH M320F M323F M317D2 M322D2

    paving compactor
    CB7 CS-76B CB-68B CB10 CS-54B CW-14 CS-56B CB-54B CS-64B CCS7 CP54B CW-34 CB13 CS-66B CW-16 CS-533E CP-54B CS-34 CP-56B CW34 CP-34 CB15 CP-533E CW12 CB-66B CB16 CB-44B CS-78B CS56B CP-44B CS68B CP-68B CS64B CD-44B CS54B CP74B CB8 CS-74B CS79B CS-68B CP-74B CS78B CS-433E CD-54B CB46B CS74B CB-64B CS-44B CD8 CS44B CP56B CP76B CP44B CP68B CCS9 CD10

    backhoe loader
    415F2 444F 428F 420F2 430F2 432F2 444F2 416F2 416F 430F 450F 428F2 420F 450 427F2 415F2 IL 432F 434F2 434F 440

    wheel dozer
    814K

    asphalt paver
    AP500F AP600F AP655F BG1055E AP-1055E AP-1000F AP555F AP-1000E AP-1055F AP655F L BG1000E

    excavator
    326D2 329E L 330D2 319D LN 326F L 330D2 L 320E 313F GC 329F L 336D2 GC 314E LCR 323D2 L 320D2 GC 320D L 313F L 326D2 L 336D2 L M315F 323 323F 320E L 320 GC 320D2 FM 336D2 314E CR 323F SA 315D L 312E 314F CR 313F 316E L 330F 329D2 330F LN 538 335F 326F 318E L 316F L 324E L 312D L 329D2 L 335F LCR 318F L 320E LN 323E LN 320 340D2 L 336D2 L XE 313F LGC 315F LCR 336D2 XE 320D 323F L 324E LN 320D GC 325F LCR 558 311F LRR 312E L 323D L 323F LN 312D 323F OEM 320E RR 323E L 326F LN 329E 330FMHPU 324E 318D2 325F M318F 330F OEM 320E LRR 336D2 LXE 323E SA 319D L 318D2 L 320D3 M317F 330F L 329E LN 312F GC 320F L 312F 323D2

    pipelayer
    PL61

    track-type tractor
    D6N LGP D4K2 XL D3K2 LGP D6N D6K2 D5R2 D5K2 LGP D4K2 LGP D3K2 XL D6N XL D6K D6K2 XL D5K2 XL D6K2 LGP D6N OEM