Наведите курсор на значок + / - для изменения масштаба изображения
Другие просмотры

    233-7718: Electronic Control Assembly

    Номер по каталогу: 233-7718
    Торговая марка: Cat
    Получение цены.....
    Сохранить в список

    ВЫБРАТЬ МЕСТОПОЛОЖЕНИЕ ПОДРАЗДЕЛЕНИЯ

    ВЫБРАТЬ МЕСТОПОЛОЖЕНИЕ ПОДРАЗДЕЛЕНИЯ

    Cat® Electronic Control Assembly (9 LED Display)(Indicator Panel)

    Description:
    Cat components make certain that your equipment is operating at an optimal level. Cat electronic control assemblies are LED displays designed to display information about various functions of the instrument panel to the operator of Cat machines.

    Attributes:
    • Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment. 
    • High strength
    • Voltage sensitive
    • Bright and clear
    • 24V Nominal voltage
    • Includes twelve socket connector, wire strap, 9 LEDs (green, red, amber), 11 wires (red, black, gray, yellow, white, blue, pink, orange, purple, green, and light blue)

    Applications:
    Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust. Typically used in operator station of track type Cat machines.

    ЕДИНИЦЫ ИЗМЕРЕНИЯ:
    • Американские единицы измерения
    • Метрические единицы
    • Длина (дюймы): 0
    • Длина провода (дюймы): 0
    • Тип разъема: 0
    • Ширина (дюймы): 0
    wheel-type loader
    972G II 980G II 950G II 962G II 966G II