Наведите курсор на значок + / - для изменения масштаба изображения
Другие просмотры

    213-9100: Alarm Assembly-Back Up

    Номер по каталогу: 213-9100
    Торговая марка: Cat
    Получение цены.....
    Сохранить в список

    ВЫБРАТЬ МЕСТОПОЛОЖЕНИЕ ПОДРАЗДЕЛЕНИЯ

    ВЫБРАТЬ МЕСТОПОЛОЖЕНИЕ ПОДРАЗДЕЛЕНИЯ

    Cat® Backup Alarm Assembly

    Description:
    Cat back up alarm assemblies are audible warning devices used to warn of the reverse motion of Cat machines. Cat alarms contribute to the safety of your rugged work environment.

    Attributes:
    • Decibel output: 112
    • Voltage rating: 12-24 VDC
    • Heavy duty
    • Water resistant
    • Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment.

    Application:
    Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust. Cat back up alarm assemblies are used on Cat machines.

    ЕДИНИЦЫ ИЗМЕРЕНИЯ:
    • Американские единицы измерения
    • Метрические единицы
    • Высота (дюймы): 0
    • Длина (дюймы): 0
    • Длина провода (дюймы): 0
    • Тип разъема: 0
    • Ширина (дюймы): 0
    wheel-type loader
    994K 928G 992K 950G II 962H 924G 990H 966G II 972G II 930G 993K 980G II 972H 992G 986H 972G 980M 988K 966H 924H 980L 962G II 990 II 980H 930H 990K 928HZ 950H 994D 924GZ 914G2 986K 966G 988H 938G II 924HZ 990 988G 982M 988K XE 914G 994F 950 GC 928H 994H

    wheel-type skidder
    525D 535B 535D 525B 545D 545C 525C 535C 555D 545

    off-highway truck
    777F 777D 769D 775F 777E 777G 773GC 793F OEM 797B 773G LRC 775G OEM 797F 770G 789D 793F CMD 793F 770G OEM 773G OEM 772G 795F AC 793F AC 773F 773E 775E 777B 771D 775G 773D 785C 776D 785D 785G 793D 793C 775D 775G LRC 772 770 773G 784C 772G OEM 794 AC 789C 793F XQ 795F XQ

    engine - machine
    C4.4

    engine - industrial
    C9 PR20B

    track-type loader
    973C 953K 963K

    articulated dump truck
    730 725 745C 730C 735B 725C2 740B 735 OEM 740 745 735C 735 730C2 EJ 725C 740C 740 GC 730C2

    road reclaimer
    RM-300 RM500B RM-500

    motor grader
    160H 120K 2 12M 135H 24 140 140K 12H 160M 14M 12H ES 14H 12K 120M 2 160H ES 12M 2 160K 14M-3 140M 3 AWD 143H 140M 120 24M 140M 2 160M 2 16M 140K 2 140M 3 120M 120K 160M 3 AWD 120L 140H 16M3 120H 163H 12M 3 14L 120H ES 140H ES 160M 3 18M3 14M3 24H 12M 3 AWD 16H 140 GC

    wheeled excavator
    M318D M315C M322C M313D M320F M320D2 M325C MH M315D M322D2 MH M314F M322D MH W345C MH M318D MH M322D M330D M313C M318C M322D2 M315D2 M318F W345B II M318C MH M316F M316D M317D2 M322F M316C M324D2 MH

    material handler
    MH3037 MH3022 MH3059 MH3024 M325D L MH MH3026 MH3049 M325D MH MH3295

    paving compactor
    CS-74B CP-68B CS-76B CS-66B CP-54B CS64B CS-56B CS-68B CP-34 CS-64B CS-78B CP68B CS-54B CS-79B CS68B CS54B CCS9 CS-34 CP54B CP-74B CS74B CP-56B PS-300C CS78B PS-300B CP56B CP74B CS79B PF-300C CP76B CS56B CB-535B PF-300B CB-544

    underground articulated truck
    AD22

    drill
    MD6200 MD6250 MD6310

    excavator
    325D L 330D2 L 322C 390D 330D FM 319D 336D2 320D2 L 336 GC 329F L 385C L MH 336E L 324D L 365C M317F 318D2 L 330D 326F L 323 5090B 326D2 L 323D L 320D L 312D2 336D LN 314D LCR 349D L 329D L 320D2 GC 320C 330D L 318C 330C 568 FM 349E L 336E LH 349D 336F L XE 320 374F L 365C L 323D2 L 330C L 315D L 345C 320 GC 336F LNXE 340 330F 345C L 336D 325D 311D LRR 336D L 313D2 GC 330 323D2 320D RR 329D2 336F XE 349F L 324E L 336D2 L 345D L 315C 314E LCR 321D LCR 385C FS 325C 336F LN 316E L 329E L 390F L 340F L UHD 345B L 322C FM 349D2 L 314C 320E L 320F L 320D2 336F 323F 313F 313D2 349E 335F 319D LN 385B 323F OEM M318F 330D2 345D 345B II 385C L 325D FM 365C L MH 320D LN 324D FM LL 320D FM 326F LN 336F L 352F XE VG 330D MH 323F L 312D 390F 312F 349E L VG M325D MH 314D CR 320D 320E LRR 312C 326F 385C 323D LN 5230B 374F 349D2 352F-VG 345C MH 324D FM 312E 311F LRR 330F L 320D LRR 325F LCR 312D L 352FMHPU 325C FM 329D LN 330C FM 352F 323D 323D SA 324D 320C FM 336FMHPU 318F L 336D2 XE 318E L 374D L 336E LN 320D2 FM M315F 349E L HVG 330F LN 390D L 336E 318D2 329D2 L M325D L MH 336E HVG 323E SA 336 313F L 314E CR 5110B 323E L 329D 312D2 L 349F LXE 336E LNH 320E 328D LCR 5130B 336D2 GC 345D L VG 323E LN 365B 335F LCR 324D LN 320D FM RR 365B II 336E H 312C L 340F 330C LN 325D FM LL 326D2 314F CR 324E LN 323D S 320E RR 352 316F L 320C L 340D2 L 319D L 330C MH 336F LN XE 315F LCR 330FMHPU 365B L 330 GC 312E L 324E 568 FM LL 320E LN 345B 319C 330D LN 323F LN 325F 325C L 325D MH 345B II MH 329E 336D2 LXE 345 GC 349 329E LN 349F 336D2 L XE

    wheel tractor-scraper
    621K 621G 637G 627K LRC 657G 637D 631K 615C 657E 621H 613C II 623K 613G 637K 631G 615C II 623H 627H 627K 613C 623G 627G 637E 623K LRC 631E 651E

    earthmoving compactor
    815K 836H 836K 816K 816F II 826H 836G 825K 825H 826K 816F 815F 826G II 815F II

    petroleum products
    CX31-C9I TH35-C11I CX31-P600 TH35-E81 CX31-C18I TH31-C9P TH31-C9T TH31-E61 CX31-C13I TH35-C15I CX31-C11I TH35-C15T TH35-C13T TH35-C13I TH31-C9I CX35-P800 CX35-C18I CX31-C15I

    forest products
    586C 2670D 573D TK741 552 2 2491 HA771 1190T HA770 543 532 553C 2391 1190 2384D TK381 2570C 521 551 HA871 511 345C 1390 2570D 579D 541 2 573C 563C TK752 HA870 2390 TK722 2864C 2484D 322C 563D TK711 2590 533 2290 TK380 522 TK721 2670C 559D TK370 TK751 552 1290T TK732 2470C TK371 541

    track-type skidder
    527

    wheel dozer
    824G II 814F 824K 854K 814K 834K 814F II 844 844K 834G 844H 854G 824H 834H

    integrated toolcarrier
    IT62G II IT28G IT38G II IT14G IT14G2 IT62H

    pipelayer
    PL83 587T 583R PL72 PL87 587R 583T 572R II

    marine products
    C18

    expanded mining products
    6015B MD5150C

    track-type tractor
    D7R II D7R XR D6R II D9T D7G2 D8R D11T D6R D8T D9R D7R LGP D6G2 XL D11R D10R D7G D5R2 D6G D6R XL D6G2 LGP D8R II D6R LGP D6N D7R D10T

    oem solutions
    CAT WDS