Caterpillar

Välj utrustning

Välj utrustning för att se reservdelar som passar din utrustning.
Inga föreslagna resultat. Försök igen.
Registrera dig
Caterpillar

Lägg till utrustning

För att hitta reservdelar som passarFör att hitta reservdelar som passar
Sök efter artikelnummer eller -namn

Välj utrustning

Hem490-5840: Two Wire Braid Compact Hose
Hem490-5840: Two Wire Braid Compact Hose
490-5840: Two Wire Braid Compact Hose

Cat® Two Wire Braid Compact Hose

Varumärke: Cat

Produktbilder
490-5840: Two Wire Braid Compact Hose
490-5840: Two Wire Braid Compact Hose

Cat® Two Wire Braid Compact Hose

Varumärke: Cat

Kontrollera pris
Kontrollera pris
Logga in för att visa ditt kundpris
Garantiinformation
Returpolicy
Beskrivning
Beskrivning

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
Cat compact hoses also work at half the SAE bend radius, allowing tighter routing in a wide variety of applications.
The construction of the hose is made from synthetic rubber tube; two braids of special high tensile steel wire reinforcement separated by synthetic rubber layer. The outer cover is oil, weather, and abrasion
resistant synthetic rubber.

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
Cat compact hoses also work at half the SAE bend radius, allowing tighter routing in a wide variety of applications.
The construction of the hose is made from synthetic rubber tube; two braids of special high tensile steel wire reinforcement separated by synthetic rubber layer. The outer cover is oil, weather, and abrasion
resistant synthetic rubber.

Specifikationer
Specifikationer
Overall Length (mm): 582
Weight (kg): 1,76
Material: High Pressure Hose
Overall Length (mm): 582
Weight (kg): 1,76
Material: High Pressure Hose
Visa fler
Kompatibla modeller
Kompatibla modeller
Hjulschaktare
982 XE982XE980 XE980XE
Visa fler
Hjulschaktare
982 XE982XE980 XE980XE
Garantiinformation
Returpolicy
Parts Diagrams
No EquipmentAnge utrustningens serienummer eller välj utrustning från en tidigare lista för att se reservdelsdiagram.
Välj utrustning
DiagramBeskrivningSpecifikationerKompatibla modeller
Reservdelsdiagram för 490-5840
Visa detaljerade diagram med reservdelar
Lägg till din utrustning
Beskrivning av artikelnummer 490-5840

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
Cat compact hoses also work at half the SAE bend radius, allowing tighter routing in a wide variety of applications.
The construction of the hose is made from synthetic rubber tube; two braids of special high tensile steel wire reinforcement separated by synthetic rubber layer. The outer cover is oil, weather, and abrasion
resistant synthetic rubber.

Visa fler
Specifikationer för artikelnummer 490-5840
Overall Length (mm): 582
Weight (kg): 1,76
Material: High Pressure Hose
Visa fler
Kompatibla modeller för artikelnummer 490-5840

HJULSCHAKTARE

982 XE 982XE 980 XE 980XE

Visa fler
BeskrivningBeskrivning
Fabriksmonterad

Den här reservdelen är utformad för att passa din Cat-utrustning utifrån tillverkarens specifikationer.

Alla ändringar i tillverkarens konfiguration kan innebära att produkten inte passar din Cat-utrustning. Fråga din Cat-återförsäljare innan köp för att säkerställa att delen är lämplig för din Cat-utrustning i dess aktuella tillstånd och förutsatta konfiguration. Den här indikatorn kan inte garantera kompatibilitet för alla reservdelar.

Renoverad

Ingen återbetalning

Sats

Utbytt

Renoverad

Ingen återbetalning

Sats

Utbytt

Chatta med en expert