+/- Håll pekaren över bilden för att zooma
Andra vyer

    122-0447: STYRNING, 0,5105

    Artikelnummer: 122-0447
    Varumärke: Cat
    Hämtar pris ...
    Spara i lista

    Varning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    ENHETER:
    • US
    • Metriska
    • Längd (tum): 0
    • Materialbeskrivning: 0
    • Ytterdiameter (tum): 0
    earthmoving compactor
    825K 836K 825H 826G 836G 826G II 825G II 826K 826H 836H 825C 826C

    engineer support tractor
    C18

    generator
    SR5 XQP500 SR4 WEG

    wheel-type loader
    980G 992K 988G 990K 988K XE 988K 993K 980H 988H 980G II 986K 986H 990H

    challenger
    MTC835 MTC855 MT865 MT845 MT855 MTC865 MT835 MTC845

    engine - truck
    3406E C15 C18 C-15 C-18 C16 C-16

    petroleum products
    CX35-P800 TH35-E81 C32 C27 TH48-E70 CX38-P892 C18 C15 TH35-C15T CX38-P800 TH35-C15I TH48 CX31-C18I CX35-C18I TH48-E80 CX31-P600 CX31-C15I C-15

    engine - generator set
    C27 3406E C18 C15 3456 C32 C15 I6 C18 GEN SE C9 C18 I6 PM3456

    off-highway truck
    777E 775F 777G 775G 773F 772G OEM 772G 775G LRC 777D 777F 770G 772 773G LRC 777B 773G OEM 775G OEM 777C 770G OEM 773GC 773G 770

    engine - industrial
    C18 C32 C27 C-16 C15 3406E C-15 3456

    articulated dump truck
    740C 740B 735 OEM 735 735B 740 GC 740 745 745C 735C D400E II D350E II

    road reclaimer
    RM500B RM-500

    cold planer
    PM822 PM825 PM820 PM-200 PM622 PM-201 PM620

    motor grader
    24 24M

    material handler
    MH3295

    wheel dozer
    854K 834G 824G 824K 824H 844K 834H 824C 824G II 834K 844H

    underground articulated truck
    AD60 AD55B AD30 AD55 AD45B

    pipelayer
    PL87 PL83 587T 583T

    excavator
    390F L 385C 385B 390F 374F 374F L 5090B 365C 390D L 385C L 374D L 365C L 365C L MH 385C L MH 390D 385C FS

    drill
    MD6200 MD6250 MD6310

    marine products
    C32 C18 C140-16 3406E C15

    wheel tractor-scraper
    627G 621G 623E 657G 631E 637E 657E 627F 627E 637K 657B 633D 631K 623G 633E II 631G 623F 651B 631D 637D 621B 623B 657 621F 621E 637G

    track-type tractor
    D8R II D9T D8N D8R D11R D11T D8T D10N D10T2 D10T D10R

    expanded mining products
    6020B 6040 FS 6015B 6018 6030 6015 MD6290 6040 6015 FS

    load, haul, dump
    R3000H R2900G R2900