Caterpillar

Välj utrustning

Välj utrustning för att se reservdelar som passar din utrustning.
Inga föreslagna resultat. Försök igen.
Registrera dig
Caterpillar

Lägg till utrustning

För att hitta reservdelar som passarFör att hitta reservdelar som passar
Sök efter artikelnummer eller -namn

Välj utrustning

Hem523-6877: XT-3 ES
Hem523-6877: XT-3 ES
523-6877: XT-3 ES

Cat® XT-3 ES

Varumärke: Cat

Produktbilder
523-6877: XT-3 ES
523-6877: XT-3 ES

Cat® XT-3 ES

Varumärke: Cat

Kontrollera pris
Kontrollera pris
Logga in för att visa ditt kundpris
Garantiinformation
Returpolicy
Beskrivning
Beskrivning

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability. The Cat XT ES hose line-up is designed and manufactured by Caterpillar for high pressure hydraulic applications. These range from 2500 to 6000 psi (17.5 to 42.0 MPa). The ES (Enhanced Spiral) construction is a Caterpillar proprietary design and impulse tested to twice the industry standards. Cat hoses also work at half the SAE bend radius, allowing tighter routing in a wide variety of applications.

Produktvarning om slangenheter fr殠CatΠ
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability. The Cat XT ES hose line-up is designed and manufactured by Caterpillar for high pressure hydraulic applications. These range from 2500 to 6000 psi (17.5 to 42.0 MPa). The ES (Enhanced Spiral) construction is a Caterpillar proprietary design and impulse tested to twice the industry standards. Cat hoses also work at half the SAE bend radius, allowing tighter routing in a wide variety of applications.

Produktvarning om slangenheter fr殠CatΠ
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
Visa fler
Specifikationer
Specifikationer
Overall Length (mm): 3 824
Weight (kg): 3,826
Material: High Pressure Hose
Overall Length (mm): 3 824
Weight (kg): 3,826
Material: High Pressure Hose
Visa fler
Kompatibla modeller
Kompatibla modeller

Vi har för närvarande inte någon kompatibilitetsinformation för den här reservdelen.

Garantiinformation
Returpolicy
Parts Diagrams
No EquipmentAnge utrustningens serienummer eller välj utrustning från en tidigare lista för att se reservdelsdiagram.
Välj utrustning
BeskrivningBeskrivning
Fabriksmonterad

Den här reservdelen är utformad för att passa din Cat-utrustning utifrån tillverkarens specifikationer.

Alla ändringar i tillverkarens konfiguration kan innebära att produkten inte passar din Cat-utrustning. Fråga din Cat-återförsäljare innan köp för att säkerställa att delen är lämplig för din Cat-utrustning i dess aktuella tillstånd och förutsatta konfiguration. Den här indikatorn kan inte garantera kompatibilitet för alla reservdelar.

Renoverad

Ingen återbetalning

Sats

Utbytt

Renoverad

Ingen återbetalning

Sats

Utbytt

Chatta med en expert