Description:
The Governor Plastic Cover acts as a barrier to prevent the ingress of moisture, dirt, and debris into the fuel pump. The cover which is made of plastic is used to ensure that the fuel pump remains clean and free from any external elements which can potentially cause harm to different components leading to reduced performance or potential machine damage.
Attributes:
• Protection of components from external factors such as dirt, debris, or moisture
• High resistance to corrosion
• Resistance to breakage and deformation under the application of working forces
• Ease of mounting and dismantling components despite providing superior protection
Applications:
This Governor Plastic Cover is mounted on housing for protection, longevity and to avoid the formation of surface rust in the governor and fuel injector pump. It is widely used in Cat 120, 120B, 120B, 120G, 12E, 12F, 12G, 130G, 140B, 140G, 14G, 16G and 16H Motor Grader, 1673C, 3306, 3054C, 3204, 3304, 3304B, 3304B, 3306, 3306B, 3306B, 3306C, 3406, 3406B, 3406B, 3406C, 3406C, 3406E, 3408, 3408B, 3408C, 3412, 3412, 3412C, 3412D, D330C, 3304, D333C, 3306, G3304, G3306, G3406, G3406, 3406, G3408, G3408, 3408B, G3408C, G3412, G3412, 3412 and, G3412C Engine (Piston), 215, 225, 235B, 235C, 245, 245B, 245D, 330, 375, and 5080 Excavators, 315, 320 and 385 3304, 3304, 3304B, 3304B, 3306, 3306B, 3306B, 3406, 3406B, 3406B, 3406C, 3406C, 3408, 3408B, 3408C, 3412, 3412, 3412C, G3306, G3406, G3408, G3408C, G3412, G3412, 3412, G3412, G3412C, G3412C, and PM3406 Generator Set, 420F Backhoe, 518, and 528 Skidder, 561C, 561D, 571G, 572G, 578, 583R, and 587R Pipelayer, 615, 615C, 621, 621B, 621E, 621F, 621S, 623B, 623E, 623F, 627B, 627E, 627F and 814 Wheel Tractor Scrapers, 615C, 621E, 623E, 627B, 627E, 637D, and 639D Scraper, 65, 65B, D3, D3B, D3C, D4D, D4E, D5B, D6C, D6D, D7F, D7G, D8, D8K, D8N and D8R Track Type Tractor, 814B, 824C and 824G Wheel Type Tractors, 815, 816, 825C, 825G, 826C, and 826G Compactor, 910, 916, 920, 930, 930R, 930T, 936, 936E, 950, 950B, 950E, 966C, 966D, 966E, 966R, 970F, 980B, 980C, 980F, 980G, G916, IT18 and IT18B Wheel Loader, 931, 941, 941, 941B, 951B, 951C, 951C, 955K, 955L, 955L, 977K, 977L and 977L Track Loader, 950 Tree Harvester, C15 and, G3406 Power Systems, C15 Engine-General Platforms (C15), CB-434, CB-534, CP-653, CS-653, CS-653, PF-300C, PS-300C, RM-250C, RM-350, RM-350B, RR-250, RR-250B, SM-350, SS-250, and SS-250B Paving Equipment, D250B, D250E, D25C, D25D, D300B, D300D, D300E, D30C, D30D, D35-HP, D350C, D350D, D350E, D35C, D400, D400D, D400E and D40D Articulated Truck, TH38, TR28, TR35, and TR43 Powertrains.