163-2478: 阀密封件
+/- 将光标移到图像上进行缩放
其他视图

    163-2478: 阀密封件

    零件号: 163-2478
    品牌: Cat
    正在获取价格......
    保存到列表

    阀杆密封圈

    描述:

    • 密封圈是气门杆的重要部件,气门杆可让空气进入腔室

    特性:

    • Cat® 零件按照精确的技术规格制造,坚固耐用、性能可靠、高效环保,并可重复使用。

    警告: 此产品可能会使您暴露于包括 1,3-丁二烯在内的化学物质,加利福尼亚州已知该物质会导致癌症、出生缺陷或其他生殖伤害。有关更多信息,请访问 www.P65Warnings.ca.gov。
    单位:
    • 美制
    • 公制
    • 长度(in): 4
    • 高度(in): 0.5
    engineer support tractor
    C18

    wheel-type loader
    972H 950H 950G II 982M 966H 980K 966D 992K 980M 990H 990K 988K XE 962H 980H 980L 980C 993K 986K 962G II 966F II 980K HLG 980G II 938G II 930H 988K 988H 928HZ 986H 980G 980F 966F 988G 966E

    challenger
    MT735 MTC745 MTC845 MTC765 MTC855 MTC735 MTC755 MT855 MTC835 MT755 MT845 MT745 MT865 MTC865 MT835 MT765

    engine - generator set
    C32 C15 C9 GEN SET C9 C18 3456 C18 GEN SE C15 I6 C27 XQP300 C18 I6 3406E 3126B PM3456

    wheel-type skidder
    535C 545C 525C

    off-highway truck
    777G 777E 770G 772G 777D 773F 775F 773G 775G 773G OEM 777C 770 770G OEM 772G OEM 775G OEM 777F 773G LRC 773GC 789B 789C 775G LRC 772 777B

    engine - machine
    C-9

    track-type loader
    973D 963C 973C 953C

    engine - industrial
    C-9 C7 C27 C13 C-16 C32 C13B C18 3126B C15 C9 SPP101 3406E C11 3456 C-15

    articulated dump truck
    730 740 D400E II 735 730C2 735 OEM 745 725 735B 740C 740 GC 740B 745C 730C2 EJ 730C 735C D350E II

    combine
    460 465 470

    road reclaimer
    RM500B RM-500 RM-300

    motor grader
    12H 12M 140G 24 160M 2 135H 120K 140M 120H 160M 14M 18M3 160K 16M 24M 14M3 12K 14M-3 140M 2 140K 16M3 140K 2 14L 120K 2

    material handler
    M325D MH MH3295 M325D L MH

    wheeled excavator
    M330D M325C MH W345C MH

    underground articulated truck
    AD22 AD55 AD60 AD30 AD45B AD55B

    drill
    MD6250 MD6310 MD6200

    excavator
    325C FM 349D L 330D L 385C L 336D L 330D 329D L 336D2 345C 345D L 365C 349E L 330C 336D2 L 349D2 330D FM M325D L MH 374F L 390F L 322C 325C 322C FM 330D MH 324D L 330C LN 330C MH 325D FM 349F L 325D L 349D 349F LXE 336D2 GC 385C 345C L 345C MH 352F OEM 352F 385B 336D LN 5090B 336D 352FMHPU 329D 390D 324D FM 324D LN 349F 330C FM 390D L 325D 336D2 XE 374D L 328D LCR 330C L 385C L MH 349E 324D 329D LN 345D 390F 374F 340D2 L 365C L MH 326D L 352 325D MH 340D L M325D MH 349E L HVG 345D L VG 349E L VG 349D2 L 365C L 352F-VG 349 352F XE VG 385C FS 330D LN 336D2 L XE 324D FM LL 336D2 LXE 325D FM LL

    wheel tractor-scraper
    637K 657E 621G 621K 621E 627G 623B 623F 631K 627F 637D 621B 621H 631E 657G 637E 637G 623K 623H 631D 631G 627H 621K OEM 657B 623K LRC 633D 623G 627E 627K LRC 627K 623E 651B 657 633E II 621F

    earthmoving compactor
    825K 826K 826G II 816F II 815F II 825H 836H 826G 826H 836G 836K 826C 815B 825C 825G II

    generator
    SR5 SR4 WEG XQP500

    engine - truck
    C7 3406B C13 3406C 3126B C18 3126E C-9 3126 C-18 C15 C-16 3406E C9 C11 C-15 C16

    petroleum products
    TH48-E70 C32 CX31-P600 C27 C18 C13 CX38-P892 CX31-C15I C15 C7 C11 CX31-C13I TH35-C13T CX35-P800 TH31-E61 TH35-C15I TH35-C15T TH35-E81 TH35-C11I TH48 TH31-C9I C9 CX31-C9I CX35-C18I 3126B C-15 TH35-C13I CX31-C18I TH48-E80 TH31-C9P CX38-P800 CX31-C11I

    cold planer
    PM620 PM825 PM822 PM622 PM820 PM-102 PM-200 PM-201

    forest products
    TK711 2290 522B TK741 522 511 541 2 2491 586C 584 552 322C 345C 551 552 2 521 TK751 573 TK752 TK722 2391 521B 2390 541 584HD TK732 TK721 532 2590

    wheel dozer
    854K 844K 834K 824K 834G 834H 824H 844H 824G 824C 824G II 814F II

    asphalt paver
    BG-260D AP-755 AP-1055D BG-2455D AP-1000D

    integrated toolcarrier
    IT62G II IT38G II IT62H

    pipelayer
    587T PL87 583T 561N PL83

    marine products
    C9 C32 3126B C18 C7 C15 3516B 3406E

    track-type tractor
    D11T D6T D8T D6R II D6N D6R III D7R D11R D10R D8N D8R D8R II D9T D5N D7R LGP D6R XL D6R STD D6R LGP D10T2 D10T D6R D7R XR D10N

    expanded mining products
    6015B MD5075 6020B MD5125 6040 6018 6015 6015 FS MD5150C MD6290 6040 FS 6030

    load, haul, dump
    R1700G R2900 R1700K R1600H R2900G R3000H R1600G