196-5069: 摇臂螺钉
+/- 将光标移到图像上进行缩放
其他视图

    196-5069: 摇臂螺钉

    零件号: 196-5069
    品牌: Cat
    正在获取价格......
    保存到列表

    摇臂调整螺钉

    描述:

    • 螺钉是摇臂的重要部件,而摇臂通过开启和关闭阀,可以使燃油和空气进入燃烧室并从燃烧室排出


    特性:

    • Cat® 零件是按照精密技术规格制造的,坚固皮实、性能可靠、高效率、低环境影响,而且可重复使用

    单位:
    • 美制
    • 公制
    • 长度(in): 3.75
    • 高度(in): 0.7
    earthmoving compactor
    836K 826C 825K 826G II 825C 836G 826K 826G 826H 825G II 836H 825H

    engineer support tractor
    C18

    challenger
    MTC855 MT835 MTC845 MT855 MT845 MTC865 MT865 MTC835

    wheel-type loader
    992K 980H 980G II 993K 990K 988G 980G 986H 988H 990H 988K

    generator
    SR4

    engine - generator set
    C18 C15 3456 C32 C27 C18 I6 3406E C15 I6 PM3456

    engine - truck
    C15 3406E C16 C-15 C-16 C-18 C18

    petroleum products
    C-15 C27 TH48-E70 CX31-P600 C32 C15 CX35-P800 CX31-C15I TH35-C15I TH35-E81 TH48-E80 C18

    off-highway truck
    775F 770G 773G OEM 773F 772G 777B 775G OEM 773G LRC 770 777F 777G 777C 777D 775G LRC 777E 772

    engine - industrial
    C18 C15 C27 3406E C-16 C32 C-15 3456

    articulated dump truck
    D400E II 745C 735 OEM 735C 740 735 735B 740C 745 740 GC 740B D350E II

    road reclaimer
    RM500B RM-500

    cold planer
    PM-200 PM-201

    motor grader
    24M

    wheel dozer
    834G 834K 844K 854K 824H 844H 824G II 824C 824K 824G 834H

    underground articulated truck
    AD30 AD60 AD45B AD55B AD55

    excavator
    390D 385B 5090B 365C L 390D L 374F L 374D L 390F L 385C 365C 385C L 385C FS 385C L MH 365C L MH

    pipelayer
    PL87 587T PL83 583T

    marine products
    C32 C18 C15 3406E

    wheel tractor-scraper
    657G 623E 621F 621B 621G 657E 627F 631E 637E 637K 633E II 631K 623F 631G 657B 627G 627E 637D 623G 621E 657 637G 651B 623B 631D 633D

    expanded mining products
    6015B 6040 MD6290 6020B 6015 FS 6018 6030 6040 FS 6015

    track-type tractor
    D11R D10T D10N D8R II D8N D11T D10R D9T D8T D10T2 D8R

    load, haul, dump
    R2900G R3000H