053-2294: 螺栓
+/- 将光标移到图像上进行缩放
其他视图

    053-2294: 螺栓

    零件号: 053-2294
    品牌: Cat
    正在获取价格......

    履带螺栓

    描述:

    • 履带螺栓用于将履带板固定到连杆组件。

    单位:
    • 美制
    • 公制
    • 头部高度(mm): 0
    • 孔螺距: 0
    • 总长度(mm): 0
    • 手柄长度(mm): 0
    • 材料描述: 0
    • 涂层: 0
    • 级别: 0
    • 螺纹尺寸(mm): 0
    pipelayer
    561N, 561M, 589

    wheel tractor-scraper
    631E, 627F, 651E, 627E, 621E, 621F, 657E, 621B, 623B, 639D, 637D, 631D, 623F, 637E, 633D, 623E

    engine - generator set
    C32 3412 PM3512 3412C 3406C 3508 3408C 3406B C27 PM3508 3516B 3508B 3516 3512B 3512 G3406 G3512 3408 PM3412 3408B PM3516

    underground articulated truck
    AD55B, AD60

    motor grader
    24, 16G, 16H NA

    wheel-type loader
    990K, 988B, 980C, 980F, 980G II 993K, 980F II 980G, 992C, 988F, 992K, 990H, 992D, 990

    engine - industrial
    3406B 3408 3412 3512B 3516E 3512E 3512 3516B 3516 G3516 G3512 G3520B G3520J G3516B SCT673 HT400 3508 G3508 G3406 C32 SPS342 3408B 3412C 3508C C27 SPT342 3408C G3516J 3508B G3616 G3612 G3606 3516C G3608 3512C 3406C G3508B

    articulated dump truck
    D250E, D400D, D250B, D300E II D250E II D300B, D40D, D300E

    expanded mining products
    6015B, 6020B, 6030, 6040, 6040 FS

    engine - truck
    3406C 3408B 3408 3406B

    off-highway truck
    769C, 777G, 773G OEM 773B, 777F, 773F, 768C, 775B, 771C, 777C, 777D, 772B, 775G LRC 775G OEM 773G, 775G, 775F, 777E 773G LRC 777B

    challenger
    75D, 65, 75C, 65E, 65B, 75E, 65C, 65D, 85D, 85E, 95E, 75, 70C, 85C

    oem solutions
    CX28

    cold planer
    PR-1000C PM-565B, PM-565, PR-1000, PM-465, PR-450C, PR-750B, PM-201, PR-450

    generator
    SR4 SR5 SR500

    track-type tractor
    10U D6M D5B, 4P D6H, 59 9U 8S 9S D9R, 9C D6N 153 D5H, 6A 6SU D5R XL 8U D11T, D7H, 5 10 163 9 58 5S 8 4S 6 7S 4 D10T, D5M D11R, D5N D9N, 55, D8L, D4H, D10T2, D4H III D9L, 7U D4H XL 56H D10N, D5R2 9SU D10R, D6N XL 6S 5A 8A D5R LGP 58L 54 D6N LGP D6N OEM 5P 56 7SU 59L 7 4A 57 10SU 7A D5H XL 59N

    road reclaimer
    SS-250, RM-350, RR-250, RR-250B, SS-250B, SM-350, RM-350B, RM-250C

    wheel dozer
    844K, 854K, 814B, 834U 824S 824G II 824C, 844H, 834S 824G, 834B

    petroleum products
    CX48-P2300 TH48-E70 C27 3516C 3516B 3512B C32 3512E 3512 3516 CX35-P800 3512C TH48-E80

    track-type loader
    977

    track-type skidder
    517 527 D4HTSK II D5HTSK II 4P D4HTSK III 54H

    drill
    MD6250, MD6310

    excavator
    245B, 245

    earthmoving compactor
    826C, 826G II 825C, 825G, 836, 826G, 825