148-6559: 轴承
+/- 将光标移到图像上进行缩放
其他视图

    148-6559: 轴承

    零件号: 148-6559
    品牌: Cat
    正在获取价格......

    滚珠轴承(单行)

    滚珠轴承可减少配对零件之间的摩擦,并且提供保护。它们是特别为几乎不具有侧向推力的高转速、低负载应用而设计的。/br/>特性:br/>为确保每一个 Cat 轴承都符合特定的设计和应用要求,Caterpillar 投入了大量的时间和资金来进行研究与开发。其中,很多产品融合了行业标准轴承中前所未见的一项或多项特殊功能。最终,客户需要的维修工作减少,停机时间和运营成本也有所下降。/br/>建议应用:br/>Cat 轴承是为各自的用途而特别打造的,旨在确保所有传动系零件作为一个系统进行工作和磨损。/

    警告: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    该套件所含零件

    所需数量 商品
    • 内径(in): 5.500
    • 内径(mm): 139
    • 外径(in): 7.500
    • 外径(mm): 190
    • 宽度(mm): 25
    • 高度(in): 1.000
    • 高度(mm): 24.5