224-9220: 耙配置总成 #PSY
+/- 将光标移到图像上进行缩放
其他视图

    224-9220: 耙配置总成 #PSY

    零件号: 224-9220
    品牌: Cat
    正在获取价格......

    For scarifying the soil and collecting debris for easy removal.

    Cat® Landscape Rakes are ideal for residential, commercial, agricultural, building construction, lawn care and golf course maintenance applications. They use the scarifying action of the hardened teeth to pulverize, aerate, level and condition the soil, while collecting and depositing rock and debris in the integrated hopper bucket for quick removal. Landscape rakes are designed to operate with the loader traveling in reverse, leaving the soil finely groomed with minimal tire compaction.

    与此工装兼容

    单位:
    • 美制
    • 公制
    • 传动方式: 链条减速
    • 传动链条: #80H
    • 容量(Cbm): 0.31
    • 容量(Cyd): 0.4
    • 尺寸范围(in): 0.75-6
    • 所需液压: 标准流量
    • 最佳液压压力(bar): 145-235
    • 液压流量(GPM): 11-23
    • 电机排量(CBM/rev): 315
    • 电机排量(CI/rev): 19.2
    • 耙机宽度(in): 55
    • 耙类型: 园林耙
    • 输送机链条: #2060H
    • 长度(in): 64
    • 高度(in): 39
    • 齿数量: 372
    我们目前没有此零件的任何设备型号信息。