Caterpillar

选择设备

选择设备以查看适合您的设备的零件。
没有建议的结果。再试一次。
注册
Caterpillar

增设设备

查找适合的零件。查找适合的零件。
搜索零件号或名称

选择设备

首页485-3347: XT-6 ES
首页485-3347: XT-6 ES
485-3347: XT-6 ES

Cat® XT-6 ES

品牌: Cat

产品图像
485-3347: XT-6 ES
485-3347: XT-6 ES

Cat® XT-6 ES

品牌: Cat

查看价格
查看价格
登录以查看您的客户价格
保修信息
退货政策
描述
描述

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
The Cat XT ES hose line-up is designed and manufactured by Caterpillar for high pressure hydraulic applications. These range from 2500 to 6000 psi (17.5 to 42.0 MPa). The ES (Enhanced Spiral) construction is a Caterpillar proprietary design and impulse tested to twice the industry standards. Cat hoses also work at half the SAE bend radius, allowing tighter routing in a wide variety of applications.
The construction of the hose is made from fabric reinforced, synthetic rubber tube; four or six plies of spirally-wrapped high tensile steel wire reinforcement, separated by layers of synthetic rubber. The outer cover is oil, weather, and abrasion resistant synthetic rubber.

CatΠ软管组件产品警告
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
The Cat XT ES hose line-up is designed and manufactured by Caterpillar for high pressure hydraulic applications. These range from 2500 to 6000 psi (17.5 to 42.0 MPa). The ES (Enhanced Spiral) construction is a Caterpillar proprietary design and impulse tested to twice the industry standards. Cat hoses also work at half the SAE bend radius, allowing tighter routing in a wide variety of applications.
The construction of the hose is made from fabric reinforced, synthetic rubber tube; four or six plies of spirally-wrapped high tensile steel wire reinforcement, separated by layers of synthetic rubber. The outer cover is oil, weather, and abrasion resistant synthetic rubber.

CatΠ软管组件产品警告
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
查看更多
技术规格
技术规格
Overall Length (mm): 1,402
Weight (kg): 3.578
Material: High Pressure Hose
Overall Length (mm): 1,402
Weight (kg): 3.578
Material: High Pressure Hose
查看更多
兼容型号
兼容型号
工装机具
CTV15GSV520 GCGSH555
轮式挖掘机
MH3026
履带式集材机
GSV425
查看更多
工装机具
CTV15GSV520 GCGSH555
保修信息
退货政策
Parts Diagrams
No Equipment输入设备序列号,或从此前添加的设备列表中选择,以查看零件图。