Caterpillar

选择设备

选择设备以查看适合您的设备的零件。
没有建议的结果。再试一次。
注册
Caterpillar

增设设备

查找适合的零件。查找适合的零件。
搜索零件号或名称

选择设备

首页软管和管子适配器、联轴器和接头适配器和部件586-1455: ADAPTER-TEE
首页
软管和管子适配器、联轴器和接头适配器和部件
586-1455: ADAPTER-TEE
586-1455: ADAPTER-TEE

品牌: Cat

fallback-image
586-1455: ADAPTER-TEE

品牌: Cat

查看价格
查看价格
登录以查看您的客户价格
保修信息
退货政策
描述
描述

CatΠ软管组件产品警告
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.

我们仍在努力为此零件添加说明。

技术规格
技术规格
Coolant and Urea Compatible Seal: 294-9072 (1-3/16-12), 415-2887 (1-7/16-12) , 6V-6609 (3/4-16)
Oil and Fuel Compatible Seal: 228-7092 (1-3/16-12), 228-7093 (1-7/16-12), 238-5080 (3/4-16)
Transmission and Hydraulic Oil Compatibile Seal: 6V-9746 (1-3/16-12), 5K-9090 (1-7/16-12), 3K-0360 (3/4-16)
Material: Carbon Steel
Coolant and Urea Compatible Seal: 294-9072 (1-3/16-12), 415-2887 (1-7/16-12) , 6V-6609 (3/4-16)
Oil and Fuel Compatible Seal: 228-7092 (1-3/16-12), 228-7093 (1-7/16-12), 238-5080 (3/4-16)
Transmission and Hydraulic Oil Compatibile Seal: 6V-9746 (1-3/16-12), 5K-9090 (1-7/16-12), 3K-0360 (3/4-16)
查看更多
兼容型号
兼容型号
物料搬运机
MH3260
挖掘机
352350FM568349355352 UHD
林业用产品
568OTHER
查看更多
物料搬运机
MH3260
保修信息
退货政策
Parts Diagrams
No Equipment输入设备序列号,或从此前添加的设备列表中选择,以查看零件图。
选择设备
相关零件
5K-9090
5K-9090: 27.22mm 外径液压 O 形端面密封圈
查看价格
3K-0360
3K-0360: 16.36mm 内径 O 形密封圈
查看价格
6V-9746
6V-9746: ORFS O 形密封圈
查看价格
6V-6609
6V-6609: 16.36 mm 内径 O 形密封圈
查看价格
228-7092
228-7092: 22.5 mm 外径 O 形密封圈
查看价格
228-7093
228-7093: 27.22 mm 外径 O 形密封圈
查看价格
238-5080
238-5080: 16.36 mm 内径橡胶 O 形密封圈