2D-8652: 轴承
+/- 将光标移到图像上进行缩放
其他视图

    2D-8652: 轴承

    零件号: 2D-8652
    品牌: Cat
    正在获取价格......

    单位:
    • 美制
    • 公制
    • 内径(in): 0
    • 外径(in): 0
    • 高度(in): 0
    earthmoving compactor
    816, 815

    wheel-type loader
    906, 908, 902

    vibratory single drum smooth
    CS68B, CS56, CS74B, CS64, CS66B, CS56B, CS44BLRC

    vibratory single drum pad
    CP-433E, CP44, CP68B, CP56B, CP64, CP56

    stabilizers/reclaimers
    RM-500, RM-250C, RM500B, RM-350B, RR-250B, SS-250B, RM-300

    track-type loader
    983B

    work tool


    road reclaimer
    SS-250, RR-250, SM-350, RM-350

    track feller bunchers
    TK722, TK721

    cold planer
    PR-750B, PM-565, PR-1000, PR-1000C

    motor grader
    160H ES 16G, 120G, 120M, 140M 2 140H, 120M 2 12H NA 130G, 135H, 14G, 12M 2 120H, 140H ES 12M, 140G, 16, 12H ES 12M 3 AWD 12G, 140M, 160M 2 12H, 140M 3 AWD 120H NA 160H, 14M-3 160G, 160M, 140K 2 160M 3 AWD 140, 140H NA 14L 160K, 12M 3 120H ES 120K 2 135H NA 14H NA 140M 3 163H NA 160H NA 14M3, 160M 3 16M

    forest products
    1090, 1290T, 1190T, TK732, 1190, TK711

    wheel loaders
    908

    cold planers
    PM-565B

    paving compactor
    CP-323C, CP56B, CS-34 CS44B, CS-64 CS-68B CS-66B CP-56B CP-34 CS56B, CS-56 CP-68B CS-44 CS-433E, CP-433E, CB-314, CP-56 CS68B, CS-74B CP-64 CP44B, CS-64B CP-74B CP-44 CP-44B CS-56B CP74B, CS-323C, CS74B, CS-78B CB-614, CS-44B CS-74 CP68B

    motor graders
    140G, 163H, 12K, 12H, 160H, 16M, 140H, 140K, 120K, 120M, 120H, 14M, 12M, 135H, 12G, 160M, 140M, 120G, 143H, 160K, 14H, 140HNA, 160HNA, 160M3, 120MAWD, 12M3, 12HNA, 135HNA, 140M3, 120HNA, 14LAWD, 140M3AWD, 12M3AWD, 120K2, 12M2AWD, 120M2AWD, 140K2, 140M2AWD, 120M2, 140M2, 160M2AWD, 160MAWD, 160M3AWD, 160M2, 120M3, 140-13AWD, 120M3AWD, 120LAWD, 140MAWD, 120M2OEM, 12M2

    underground articulated trucks
    AD45B, AD30

    wheel dozer
    814S

    underground articulated truck
    AD30, AD45B

    asphalt paver
    AP600F, AP655F, AP500F, AP-1055F AP555F, AP655F L AP-1000F

    asphalt pavers
    AP655F, AP555F, AP500F, AP600F, AP655FLRC, AP500FLRC, AP555FLRC, AP1055F

    track-type tractor
    7S 7A 7U