An Air Cleaner Latch provides a robust, positive lock that keeps the filter element firmly in place, preventing it from becoming dislodged or coming loose during operation. This is to maintain the integrity of the air filtration system and ensure that no unfiltered air enters the engine or other sensitive components. The latch is to "snap" into a secure, over-center position when closed, providing positive, tactile feedback to the operator that the filter element is properly locked in place.
Attributes:
• Withstand the vibrations, dust, and environmental stresses
• Engages with a strike plate or catch mounted on the air cleaner housing
• Easy access and operation by the maintenance personnel
Applications:
An Air Cleaner Latch is used to place the air filter element in the air cleaner. When reinstalling the filter element, the operator aligns it within the housing and then closes the latch, allowing it to snap into the secure, locked position.