Caterpillar

增设设备

选择设备以查看适合您的设备的零件。
没有建议的结果

选择商店

注册
Caterpillar

选择商店

定价和供货情况

增设设备

查找适合的零件。查找适合的零件。
搜索零件号或名称

选择商店

增设设备

首页502-8996: XT-6 ES
首页502-8996: XT-6 ES
502-8996: XT-6 ES

Cat® XT-6 ES

品牌: Cat

产品图像
502-8996: XT-6 ES
502-8996: XT-6 ES

Cat® XT-6 ES

品牌: Cat

保修信息
退货政策
图表描述技术规格兼容型号
零件号 502-8996 的说明

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
The Cat XT ES hose line-up is designed and manufactured by Caterpillar for high pressure hydraulic applications. These range from 2500 to 6000 psi (17.5 to 42.0 MPa). The ES (Enhanced Spiral) construction is a Caterpillar proprietary design and impulse tested to twice the industry standards. Cat hoses also work at half the SAE bend radius, allowing tighter routing in a wide variety of applications.

查看更多
CatΠ软管组件产品警告
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
查看更多
零件号 502-8996 的技术规格
Overall Length (mm): 1,110.0
Weight (kg): 7.093
Material: High Pressure Hose
查看更多
零件号 502-8996 的兼容型号

履带式装载机

973K

查看更多