Caterpillar

选择设备

选择设备以查看适合您的设备的零件。
没有建议的结果。再试一次。
注册
Caterpillar

增设设备

查找适合的零件。查找适合的零件。
搜索零件号或名称

选择设备

首页523-6822: Two Wire Braid Compact Hose
首页523-6822: Two Wire Braid Compact Hose
523-6822: Two Wire Braid Compact Hose

Cat® Two Wire Braid Compact Hose

品牌: Cat

产品图像
523-6822: Two Wire Braid Compact Hose
523-6822: Two Wire Braid Compact Hose

Cat® Two Wire Braid Compact Hose

品牌: Cat

添加您的设备以了解此零件是否合适,或者是否有维修方案可用。
是否适配?添加您的设备以了解此零件是否合适,或者是否有维修方案可用。
添加设备
是否合适,或者是否要进行维修? 添加您的设备以了解此零件是否合适,或者是否有维修方案可用。
查看价格
查看价格
登录以查看您的客户价格
保修信息
退货政策
描述
描述

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
Cat compact hoses also work at half the SAE bend radius, allowing tighter routing in a wide variety of applications.
The construction of the hose is made from synthetic rubber tube; two braids of special high tensile steel wire reinforcement separated by synthetic rubber layer. The outer cover is oil, weather, and abrasion
resistant synthetic rubber.

CatΠ软管组件产品警告
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
Cat compact hoses also work at half the SAE bend radius, allowing tighter routing in a wide variety of applications.
The construction of the hose is made from synthetic rubber tube; two braids of special high tensile steel wire reinforcement separated by synthetic rubber layer. The outer cover is oil, weather, and abrasion
resistant synthetic rubber.

CatΠ软管组件产品警告
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
查看更多
技术规格
技术规格
Overall Length (mm): 1,235
Weight (kg): 0.482
Material: High Pressure Hose
Overall Length (mm): 1,235
Weight (kg): 0.482
Material: High Pressure Hose
查看更多
兼容型号
兼容型号

目前我们没有此零件的兼容性信息。

保修信息
退货政策
Parts Diagrams
No Equipment输入设备序列号,或从此前添加的设备列表中选择,以查看零件图。
选择设备
图表描述技术规格兼容型号
523-6822 的零件图
查看详细的零件图
添加设备
零件号 523-6822 的说明

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
Cat compact hoses also work at half the SAE bend radius, allowing tighter routing in a wide variety of applications.
The construction of the hose is made from synthetic rubber tube; two braids of special high tensile steel wire reinforcement separated by synthetic rubber layer. The outer cover is oil, weather, and abrasion
resistant synthetic rubber.

查看更多
CatΠ软管组件产品警告
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
查看更多
零件号 523-6822 的技术规格
Overall Length (mm): 1,235
Weight (kg): 0.482
Material: High Pressure Hose
查看更多
零件号 523-6822 的兼容型号

目前我们没有此零件的兼容性信息。

要点:要点:
工厂装配

此零件根据制造商的技术规格精心设计,适合您的 Cat 设备。

对制造商配置进行任何更改都可能导致产品不适合您的 Cat 设备。在购买之前,请咨询您的 Cat 代理商,确保在当前的条件以及所用配置下,此零件适合您的 Cat 设备。该指示信息不能确保所有零件都兼容。

再制造

不可退货

套件

已换货

再制造

不可退货

套件

已换货

与专家交谈