Caterpillar

增设设备

选择设备以查看适合您的设备的零件。
没有建议的结果

选择商店

注册
Caterpillar

选择商店

定价和供货情况

增设设备

查找适合的零件。查找适合的零件。
搜索零件号或名称

选择商店

增设设备

首页578-0805: Two Wire Braid Compact Hose
首页578-0805: Two Wire Braid Compact Hose
578-0805: Two Wire Braid Compact Hose

Cat® Two Wire Braid Compact Hose

品牌: Cat

产品图像
578-0805: Two Wire Braid Compact Hose
578-0805: Two Wire Braid Compact Hose

Cat® Two Wire Braid Compact Hose

品牌: Cat

保修信息
退货政策
图表描述技术规格兼容型号
零件号 578-0805 的说明

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
Cat compact hoses also work at half the SAE bend radius, allowing tighter routing in a wide variety of applications.
The construction of the hose is made from synthetic rubber tube; two braids of special high tensile steel wire reinforcement separated by synthetic rubber layer. The outer cover is oil, weather, and abrasion
resistant synthetic rubber.

查看更多
零件号 578-0805 的技术规格
Overall Length (mm): 472.0
Weight (kg): 1.672
Material: Medium Pressure Hose,High Pressure Hose
查看更多
零件号 578-0805 的兼容型号

挖掘装载机

440 450

查看更多