Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability. Cat compact hoses also work at half the SAE bend radius, allowing tighter routing in a wide variety of applications. The construction of the hose is made from synthetic rubber tube; two braids of special high tensile steel wire reinforcement separated by synthetic rubber layer. The outer cover is oil, weather, and abrasion resistant synthetic rubber.
零件号 582-6522 的技术规格
计量单位
美制
公制
Hose ID (in):
0.5
Material:
High Pressure Hose
Overall Length (in):
87.992
Hose Type:
2-Wire Braid Compact Hose
零件号 582-6522 的兼容型号
沥青熨平板
SE50 VT
沥青摊铺机
AP500 PE636
拟合 - 查看适合您的设备的零件
tooltip
机器可能有多个 ID 铭牌和序列号。机器序列号通常被称为产品识别号(或 PIN 码),位于机器的外部机架上。
拟合 - 查看适合您的设备的零件
tooltip
机器可能有多个 ID 铭牌和序列号。机器序列号通常被称为产品识别号(或 PIN 码),位于机器的外部机架上。
添加设备以查找您的零件
tooltip
机器可能有多个 ID 铭牌和序列号。机器序列号通常被称为产品识别号(或 PIN 码),位于机器的外部机架上。
添加设备以查找您的零件
tooltip
机器可能有多个 ID 铭牌和序列号。机器序列号通常被称为产品识别号(或 PIN 码),位于机器的外部机架上。