The Flange Bolted Protector is installed over bolted flange connections to shield exposed sealing surfaces during storage, handling, and transportation. It prevents dust, dirt, and debris from reaching the flange face, helping maintain a clean sealing area before installation. It blocks moisture and external particles that could affect the sealing performance of the flange connection, and protects the exposed bolt area and flange face from accidental contact that may cause surface damage.
Attributes:
• Supports reliable sealing performance during flange assembly.
• Sold in packages of 25.
• Prevents dust and debris from reaching exposed flange sealing surfaces.
• Helps ensure a smooth connection between mating flanges.
Applications:
The Flange Bolted Protector is located over bolted flange connections, where it covers exposed sealing surfaces and bolt openings to prevent contamination, moisture entry, and accidental damage during storage, transport, and handling.