The Flange Bolted Protector is installed over bolted flange connections to cover exposed openings during storage, handling, and transportation. It acts as a protective barrier that keeps internal passages sealed until the system is ready for installation or operation. It prevents dust, dirt, and moisture from entering the flange opening, helping maintain clean internal flow paths. It also protects the flange face and bolt holes from accidental damage that may occur during equipment movement.
Attributes:
• Package Quantity is 25.
• Helps maintain clean internal flow paths before installation.
• Reduces risk of foreign particles entering system connections.
• Assists in maintaining proper sealing surfaces before assembly.
Applications:
The Flange Bolted Protector is installed over bolted flange openings on piping or equipment connections, where it covers exposed passages to prevent contamination, protect sealing surfaces, and maintain clean connection points before assembly.