The Non-Threaded Cap provides secure coverage for exposed ports, fittings, and tube ends where threaded engagement is not required. It fits over the outer surface of the component, forming a tight seal that blocks the entry of dust, dirt, and moisture into internal passages. Its push-fit configuration allows quick installation and removal without tools, supporting efficient maintenance procedures. The cap maintains stable positioning under vibration and movement, ensuring consistent protection even in demanding operating environments.
Attributes:
• Provides dependable coverage for exposed ports to minimize contamination risk.
• Assists in retaining air or fluid within the system by limiting escape paths.
• Supports protection of internal passages from dust and moisture exposure.
• Delivered in packaging containing 250 units.
Applications:
This Non-Threaded cap is installed over unthreaded ports, tube ends, and open fittings in air and fluid system assemblies. It helps safeguard internal channels from environmental contaminants during maintenance, storage, or equipment handling.