An Air Conditioner Lines Hose is responsible for linking the compressor to the charged refrigerant accumulator. It enables the efficient transfer of refrigerant between these components, facilitating optimal cooling performance and maintaining a consistent flow of refrigerant. As the compressor pushes refrigerant through the hose, it helps regulate the temperature within the equipment by cooling the air in the cabin or operational area, ensuring a comfortable working environment for operators.
Attributes: • Provides leak-proof connections. • Resilience to vibration and pressure fluctuations. • Maintains structural integrity under varying temperatures. • Provided with a smooth inner surface for optimal flow.
Applications: An Air Conditioner Lines Hose is installed between the compressor and the charged refrigerant accumulator used to facilitate the transfer of refrigerant in the cooling system, contributing to the regulation of temperature and system efficiency.