Description: XT ES (Enhanced Spiral) high pressure hose transfers petroleum based hydraulic fluids at high pressures from pumps and motors to machine components.
Attributes: Constructed with a fabric reinforced, synthetic rubber tube and four or six plies of spirally-wrapped high tensile steel wire reinforcement that are separated by layers of synthetic rubber. The synthetic rubber outer cover is oil, weather, and abrasion resistant. XT ES hose is impulse tested to 1 million cycles - twice the SAE requirement. Plus, Cat® XT ES hoses are designed to work at half the SAE bend radius. This means they bend better in tight places and substantially reduce hose length requirements. These features provide easier installation, long life and excellent dependability.
Recommended Application: High-pressure service applications.
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
零件編號 271-2004 的規格
測量單位
美制
公制
Hose ID (in):
0.75
Hose Type:
4 or 6 Wire Spiral - XT-6ES Hose
Overall Length (in):
118.11
Material:
High Pressure Hose, Carbon Steel
零件編號 271-2004 的相容型號
我們目前沒有此零件的相容性資訊。
適合 - 查看符合您的設備的零件
tooltip
機具可以有多個識別碼銘牌和序號。機具序號通常稱為 Product Identification Number (產品識別碼) 或 PIN,位在機具的外側機架上。
適合 - 查看符合您的設備的零件
tooltip
機具可以有多個識別碼銘牌和序號。機具序號通常稱為 Product Identification Number (產品識別碼) 或 PIN,位在機具的外側機架上。
新增設備以尋找您的零件
tooltip
機具可以有多個識別碼銘牌和序號。機具序號通常稱為 Product Identification Number (產品識別碼) 或 PIN,位在機具的外側機架上。
新增設備以尋找您的零件
tooltip
機具可以有多個識別碼銘牌和序號。機具序號通常稱為 Product Identification Number (產品識別碼) 或 PIN,位在機具的外側機架上。