374F L 390D 374F 390D L 385C FS 385C 385C L 365C L 365C L MH 374D L 365C
船用引擎
C18 3406E
吊管機
583T PL83 PL87 587T
發電機組
C18 C15 3508B C9
卡車引擎
C-18 C-15 C15 C18
輪式推土機
834H 824H 824G 824C 824K 824G II
輪式鏟運機
637K 637G 631G 657G 657E
履帶式堆土機
D8T D9T
液壓挖掘鏟
6015 6015 FS
輪式裝載機
986H 988H 988K 980H 980G
推料器卡車
740 740B
土壤壓實機
825H 825K 825C
鉸接式卡車
740B 740 735C 735B 735 OEM 735
火車頭引擎
C18
石油發電機組
C15 C18
零件編號 357-1315 的說明
REQUIRED For Replacement labeled Engines, Long Blocks, and short blocks sold within the U.S. and U.S. Territories the engine core (i.e. old engine) that is removed MUST be returned to your selling Caterpillar dealer, so that they can return to Caterpillar OR destroy, as required by law. Proof of return or destruction will then be provided to the EPA and or California ARB if required. See PELJ1301 for additional details.