Earn up to $150 value in Cat® Credits

Details
Caterpillar

選取設備

選取設備以檢視設備適用的零件。
沒有建議結果。請再試一次。
註冊
Caterpillar

新增設備

以尋找適合的零件。以尋找適合的零件。
搜尋零件編號或名稱

選取設備

首頁463-8118: XT-3 ES
首頁463-8118: XT-3 ES
463-8118: XT-3 ES

Cat® XT-3 ES

品牌: Cat

產品影像
463-8118: XT-3 ES
463-8118: XT-3 ES

Cat® XT-3 ES

品牌: Cat

新增您的設備,查看此零件是否適合或是否提供維修選項。
適合嗎?新增您的設備,查看此零件是否適合或是否提供維修選項。
新增設備
是否適合,還是在尋找維修? 新增您的設備,查看此零件是否適合或是否提供維修選項。
檢查價格
檢查價格
登入以檢視您的客戶價格
保固資訊
退貨政策
描述
描述

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability. The Cat XT ES hose line-up is designed and manufactured by Caterpillar for high pressure hydraulic applications. These range from 2500 to 6000 psi (17.5 to 42.0 MPa). The ES (Enhanced Spiral) construction is a Caterpillar proprietary design and impulse tested to twice the industry standards. Cat hoses also work at half the SAE bend radius, allowing tighter routing in a wide variety of applications.
The construction of the hose is made from fabric reinforced, synthetic rubber tube; four plies of spirally-wrapped high tensile steel wire reinforcement, separated by layers of synthetic rubber.The outer cover is oil, weather, and abrasion resistant synthetic rubber.

Cat® 軟管總成產品警告
軟管和聯軸器組合選擇不當將使保修失效,並可能導致嚴重的人身傷害或死亡、財產損失或部件和機器系統故障。Cat® 軟管總成產品作為一個系統進行設計和測試,以實現可靠連接,從而最大限度地提高液壓系統的安全性和可靠性。此外,還建議使用妥善保養的適當 Caterpillar 工具,以確保軟管按照技術規格捲曲。將 Caterpillar 軟管與其他製造商的聯軸器搭配使用或將 Caterpillar 聯軸器與其他製造商的軟管搭配使用可能會導致軟管組件不可靠、不安全或性能不佳。Caterpillar 不建議或未授權這種使用方式。有關更多資訊,請參閱 SAE J1273 6.3 節和 ISO 17165-2 6.3 節。

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability. The Cat XT ES hose line-up is designed and manufactured by Caterpillar for high pressure hydraulic applications. These range from 2500 to 6000 psi (17.5 to 42.0 MPa). The ES (Enhanced Spiral) construction is a Caterpillar proprietary design and impulse tested to twice the industry standards. Cat hoses also work at half the SAE bend radius, allowing tighter routing in a wide variety of applications.
The construction of the hose is made from fabric reinforced, synthetic rubber tube; four plies of spirally-wrapped high tensile steel wire reinforcement, separated by layers of synthetic rubber.The outer cover is oil, weather, and abrasion resistant synthetic rubber.

Cat® 軟管總成產品警告
軟管和聯軸器組合選擇不當將使保修失效,並可能導致嚴重的人身傷害或死亡、財產損失或部件和機器系統故障。Cat® 軟管總成產品作為一個系統進行設計和測試,以實現可靠連接,從而最大限度地提高液壓系統的安全性和可靠性。此外,還建議使用妥善保養的適當 Caterpillar 工具,以確保軟管按照技術規格捲曲。將 Caterpillar 軟管與其他製造商的聯軸器搭配使用或將 Caterpillar 聯軸器與其他製造商的軟管搭配使用可能會導致軟管組件不可靠、不安全或性能不佳。Caterpillar 不建議或未授權這種使用方式。有關更多資訊,請參閱 SAE J1273 6.
檢視更多
規格
規格
Overall Length (mm): 520
Weight (kg): 1.624
Material: High Pressure Hose
Overall Length (mm): 520
Weight (kg): 1.624
Material: High Pressure Hose
檢視更多
相容機型
相容機型
輪式推土機
950M962950950L962M950M Z962L962M Z
檢視更多
輪式推土機
950M962950950L962M950M Z962L962M Z
保固資訊
退貨政策
Parts Diagrams
No Equipment請輸入設備序號,或從先前新增的清單中選擇設備,以查看零件圖。
選取設備
描述規格相容機型
463-8118 的零件圖
檢視詳細的零件圖
新增您的設備
零件編號 463-8118 的說明

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability. The Cat XT ES hose line-up is designed and manufactured by Caterpillar for high pressure hydraulic applications. These range from 2500 to 6000 psi (17.5 to 42.0 MPa). The ES (Enhanced Spiral) construction is a Caterpillar proprietary design and impulse tested to twice the industry standards. Cat hoses also work at half the SAE bend radius, allowing tighter routing in a wide variety of applications.
The construction of the hose is made from fabric reinforced, synthetic rubber tube; four plies of spirally-wrapped high tensile steel wire reinforcement, separated by layers of synthetic rubber.The outer cover is oil, weather, and abrasion resistant synthetic rubber.

檢視更多
Cat® 軟管總成產品警告
軟管和聯軸器組合選擇不當將使保修失效,並可能導致嚴重的人身傷害或死亡、財產損失或部件和機器系統故障。Cat® 軟管總成產品作為一個系統進行設計和測試,以實現可靠連接,從而最大限度地提高液壓系統的安全性和可靠性。此外,還建議使用妥善保養的適當 Caterpillar 工具,以確保軟管按照技術規格捲曲。將 Caterpillar 軟管與其他製造商的聯軸器搭配使用或將 Caterpillar 聯軸器與其他製造商的軟管搭配使用可能會導致軟管組件不可靠、不安全或性能不佳。Caterpillar 不建議或未授權這種使用方式。有關更多資訊,請參閱 SAE J1273 6.
檢視更多
零件編號 463-8118 的規格
Overall Length (mm): 520
Weight (kg): 1.624
Material: High Pressure Hose
檢視更多
零件編號 463-8118 的相容型號

輪式推土機

950M 962 950 950L 962M 950M Z 962L 962M Z

檢視更多
要點要點
工廠安裝

此零件根據製造商的規格設計以適合您的 Cat 設備。

對製造商配置的任何變更都可能導致產品不適合您的 Cat 設備。購買前請洽詢您的 Cat 代理商,以確保此零件適合您的 Cat 設備的目前狀況和假設的配置。此指標不能保證所有零件的相容性。

再製造

不可退貨

套件

已更換

再製造

不可退貨

套件

已更換

歡迎與專家聊天